Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RT T Tensioner

RunRight® Tensioners - Type RT T (Double Arm)

RunRight® RT T Tensioner

RunRight® Tensioners - Type RT T (Double Arm)

RunRight® RT T Tensioner

RunRight® Tensioners - Type RT T (Double Arm)
Description  N/A RT-T-45-DUAL ARM TENSNR N/A RT-T-50-DUAL ARM TENSNR N/A RT-T-45-TENSNR W/D160A13 IDLER
Type N/A Dual Arm Tensioner
UPC Number N/A
UPC Code N/A 685144794123 N/A 685144174574 N/A 685144860873
Dimension D N/A 115 mm N/A 150 mm N/A 115 mm
Dimension E N/A 223 mm N/A 257 mm N/A 223 mm
Dimension G N/A 10 mm N/A 10 mm N/A 10 mm
Dimension H N/A M20 N/A M24 N/A M20
Dimension J1 N/A 180 mm N/A No Pre-Drilled Hole N/A 180 mm
Dimension J2 N/A 225 mm N/A No Pre-Drilled Hole N/A 225 mm