Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Unit of Measure
Items
SC Type Spacer Coupling Hubs w/o Keyway, Short Length - Imperial

SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores

SC Type Spacer Coupling Hubs w/o Keyway, Short Length - Imperial

SC Type Spacer Coupling Hubs with Keyway, Standard Length - Metric Bores
Description  N/A 6SCH-SPCR HUB-27MMH7-8X3.3MMKW N/A 7SCH-SPCR HUB-19MMH7-6X3MMKW-SP KW
Bore Size N/A 27.00 mm N/A 19.00 mm
Coupling Type N/A Coupling Hubs
Hub # N/A 6SCH N/A 7SCH
Material N/A Cast Iron
Thread (Dimension T) N/A 5/16-18
Keyway Size (W x D) N/A 8 X 3.3 mm N/A 6 x 3 mm
Outside Diameter N/A 2.500 in63.50 mm N/A 2.810 in71.37 mm
Color N/A Gray
Nominal Torque (with EPDM Sleeve) N/A 450 in·lb50.84 N·m N/A 725 in·lb81.91 N·m
Bore Type N/A Finished Bore
Max. Bore N/A 1.375 in34.93 mm N/A 1.625 in41.28 mm
Max. Speed N/A 6000 rpm N/A 5250.00 rpm
Dimension L N/A 1.220 in30.99 mm N/A 1.470 in37.34 mm
Dimension SL N/A 0.630 in16.00 mm N/A 0.710 in18.03 mm
Torsional Stiffness N/A 1718.00 in·lb/rad N/A 2769.00 in·lb/rad
Rated HP at 100 rpm N/A 0.70 hp N/A 1.20 hp
Rated HP at 1,200 rpm N/A 8.60 hp N/A 14.00 hp
Rated HP at 1,800 rpm N/A 12.90 hp N/A 21.00 hp
Rated HP at 3,600 rpm N/A 25.70 hp N/A 41.00 hp
# of Cap Screws Required N/A 4
Cap Screw Required Size N/A 1/4 - 1-3/4 N/A 1/4 - 1-7/8
Coupling Type N/A S-Flex
Cubic inches N/A 7.62500 in³ N/A 11.60727 in³
Weight N/A 1.43 lb N/A 2.00 lb