Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514436710 SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores |
68514436712 SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores |
68514436714 SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores |
68514436718 SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores |
68514436721 SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores |
|||||
| Description | N/A 5SCH-SPCR HUB-1/2-NKW | N/A 6SCH-SPCR HUB-5/8-NKW | N/A 7SCH-SPCR HUB-5/8-NKW | N/A 8SCH-SPCR HUB-3/4-NKW | N/A 9SCH-SPCR HUB-7/8-NKW | |||||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | |||||
| Coupling Type | N/A Coupling Hubs | |||||||||
| Hub # | N/A 5SCH | N/A 6SCH | N/A 7SCH | N/A 8SCH | N/A 9SCH | |||||
| Material | N/A Cast Iron | |||||||||
| Thread (Dimension T) | N/A 5/16-18 | N/A 5/16-18 | N/A 5/16-18 | N/A 3/8-16 | N/A 3/8-16 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Outside Diameter | N/A 2.000 in50.80 mm | N/A 2.500 in63.50 mm | N/A 2.810 in71.37 mm | N/A 3.250 in82.55 mm | N/A 3.630 in92.20 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb | N/A 450 in·lb | N/A 725 in·lb | N/A 1135 in·lb | N/A 1800 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 1.125 in | N/A 1.375 in | N/A 1.625 in | N/A 1.875 in | N/A 2.125 in | |||||
| Max. Speed | N/A 7600.00 rpm | N/A 6000 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | |||||
| Dimension L | N/A 1.090 in27.69 mm | N/A 1.220 in30.99 mm | N/A 1.470 in37.34 mm | N/A 1.720 in43.69 mm | N/A 1.970 in50.04 mm | |||||
| Dimension SL | N/A 0.540 in13.72 mm | N/A 0.630 in16.00 mm | N/A 0.710 in18.03 mm | N/A 0.660 in16.76 mm | N/A 1.170 in29.72 mm | |||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | N/A 4335.00 in·lb/rad | N/A 6875.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.40 hp | N/A 0.70 hp | N/A 1.20 hp | N/A 1.80 hp | N/A 2.90 hp | |||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | N/A 8.60 hp | N/A 14.00 hp | N/A 22.00 hp | N/A 34.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | N/A 12.90 hp | N/A 21.00 hp | N/A 32.00 hp | N/A 51.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | N/A 25.70 hp | N/A 41.00 hp | N/A 65.00 hp | N/A 103.00 hp | |||||
| # of Cap Screws Required | N/A 4 | |||||||||
| Cap Screw Required Size | N/A #10 - 1-1/2 | N/A 1/4 - 1-3/4 | N/A 1/4 - 1-7/8 | N/A 5/16 - 2-1/4 | N/A 3/8 - 2-3/4 | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 0.96 lb | N/A 1.60 lb | N/A 2.42 lb | N/A 3.63 lb | N/A 5.30 lb | |||||
| Cubic inches | N/A 4.36000 in³ | N/A 7.62500 in³ | N/A 11.60727 in³ | N/A 18.16750 in³ | N/A 25.95849 in³ | |||||
|
|
||||||||||