Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.
Unit of Measure
Items
S-Flex J Type Flanges w/o Keyway - Imperial

J Type Flanges - Rough Stock Bore

S-Flex J Type Flanges w/o Keyway - Imperial

J Type Flanges - Rough Stock Bore
Description  N/A 5J-FLNG-1/2-RSB-NKW-NSS HOLE N/A 6J-FLNG-5/8-RSB-NKW-NSS HOLE
Bore Size  N/A 1/2 in N/A 5/8 in
Coupling Size N/A 5J N/A 6J
Type N/A Coupling Flange
Material N/A Cast Iron
Thread (Dimension T) N/A No Setscrew
Keyway Size (W x D) N/A No Keyway
Outside Diameter N/A 3.250 in82.55 mm N/A 4.000 in101.60 mm
Color N/A Gray
Nominal Torque (with EPDM Sleeve) N/A 240 in·lb N/A 450 in·lb
Bore Type N/A Rough Stock Bore
Max. Bore N/A 1.125 in N/A 1.375 in
Max. Speed N/A 7600.00 rpm N/A 6000 rpm
Dimension FL N/A 0.590 in14.99 mm N/A 0.780 in19.81 mm
Dimension HD N/A 1.880 in47.75 mm N/A 2.500 in63.50 mm
Dimension L N/A 1.060 in26.92 mm N/A 1.310 in33.27 mm
Dimension P N/A 0.470 in11.94 mm N/A 0.530 in13.46 mm
Dimension SL N/A 0.290 in7.37 mm
Torsional Stiffness N/A 916.00 in·lb/rad N/A 1718.00 in·lb/rad
Rated HP at 100 rpm N/A 0.40 hp N/A 0.70 hp
Rated HP at 1,200 rpm N/A 4.60 hp N/A 8.60 hp
Rated HP at 1,800 rpm N/A 6.90 hp N/A 12.90 hp
Rated HP at 3,600 rpm N/A 13.70 hp N/A 25.70 hp
Coupling Type N/A S-Flex
Weight N/A 1.15 lb N/A 2.34 lb