Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514436047 J Type Flanges with Keyway - Inch (Imperial) Bores |
68514436049 J Type Flanges with Keyway - Inch (Imperial) Bores |
68514436048 J Type Flanges with Keyway - Inch (Imperial) Bores |
68514436050 J Type Flanges with Keyway - Inch (Imperial) Bores |
68514436056 J Type Flanges with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A 3J-FLNG-1/2-1/8X1/16KW | N/A 3J-FLNG-3/4-3/16X3/32KW | N/A 3J-FLNG-5/8-3/16X3/32KW | N/A 3J-FLNG-7/8-3/16X3/32KW-BLIND KW | N/A 4J-FLNG-1"-1/4X1/8KW | |||||
| Bore Size | N/A 1/2 in | N/A 3/4 in | N/A 5/8 in | N/A 7/8 in | N/A 1 in | |||||
| Coupling Size | N/A 3J | N/A 3J | N/A 3J | N/A 3J | N/A 4J | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Zinc Die Cast | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | |||||
| Outside Diameter | N/A 2.062 in52.37 mm | N/A 2.062 in52.37 mm | N/A 2.062 in52.37 mm | N/A 2.062 in52.37 mm | N/A 2.460 in62.48 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 60 in·lb | N/A 60 in·lb | N/A 60 in·lb | N/A 60 in·lb | N/A 120 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 0.875 in | N/A 0.875 in | N/A 0.875 in | N/A 0.875 in | N/A 1.000 in | |||||
| Max. Speed | N/A 9200.00 rpm | N/A 9200.00 rpm | N/A 9200.00 rpm | N/A 9200.00 rpm | N/A 7600.00 rpm | |||||
| Dimension FL | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.380 in9.65 mm | N/A 0.440 in11.18 mm | |||||
| Dimension HD | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.630 in41.40 mm | |||||
| Dimension L | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.810 in20.57 mm | N/A 0.880 in22.35 mm | |||||
| Dimension P | N/A 0.440 in11.18 mm | |||||||||
| Dimension SL | N/A 0.250 in6.35 mm | |||||||||
| Torsional Stiffness | N/A 229.00 in·lb/rad | N/A 229.00 in·lb/rad | N/A 229.00 in·lb/rad | N/A 229.00 in·lb/rad | N/A 458.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.10 hp | N/A 0.10 hp | N/A 0.10 hp | N/A 0.10 hp | N/A 0.20 hp | |||||
| Rated HP at 1,200 rpm | N/A 1.10 hp | N/A 1.10 hp | N/A 1.10 hp | N/A 1.10 hp | N/A 2.30 hp | |||||
| Rated HP at 1,800 rpm | N/A 1.70 hp | N/A 1.70 hp | N/A 1.70 hp | N/A 1.70 hp | N/A 3.40 hp | |||||
| Rated HP at 3,600 rpm | N/A 3.40 hp | N/A 3.40 hp | N/A 3.40 hp | N/A 3.40 hp | N/A 6.90 hp | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 0.28 lb | N/A 0.26 lb | N/A 0.27 lb | N/A 0.25 lb | N/A 0.36 lb | |||||
| Cubic inches | N/A 3.44399 in³ | N/A 3.44399 in³ | N/A 3.44399 in³ | N/A 3.44399 in³ | N/A 5.32541 in³ | |||||
|
|
||||||||||