Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514441486 J Type Flanges with Keyway - Metric Bores |
68514441487 J Type Flanges with Keyway - Metric Bores |
68514441488 J Type Flanges with Keyway - Metric Bores |
68514441489 J Type Flanges with Keyway - Metric Bores |
68514441490 J Type Flanges with Keyway - Metric Bores |
|||||
| Description | N/A 3J-FLNG-11MMH7-4X1.8MMKW | N/A 3J-FLNG-12MMH7-4X1.8MMKW | N/A 3J-FLNG-14MMH7-5X2.3MMKW | N/A 3J-FLNG-15MMH7-5X2.3MMKW | N/A 3J-FLNG-16MMH7-5X2.3MMKW | |||||
| Bore Size | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 15 mm | N/A 16.00 mm | |||||
| Coupling Size | N/A 3J | |||||||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Zinc Die Cast | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A 4 x 1.8 mm | N/A 4 x 1.8 mm | N/A 5 x 2.3 mm | N/A 5 x 2.3 mm | N/A 5 x 2.3 mm | |||||
| Outside Diameter | N/A 2.062 in52.37 mm | |||||||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 60 in·lb6.78 N·m | |||||||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore | N/A 0.875 in | |||||||||
| Max. Speed | N/A 9200.00 rpm | |||||||||
| Dimension FL | N/A 0.380 in9.65 mm | |||||||||
| Dimension HD | N/A 1.500 in38.10 mm | |||||||||
| Dimension L | N/A 0.810 in20.57 mm | |||||||||
| Dimension P | N/A 0.440 in11.18 mm | |||||||||
| Dimension SL | N/A 0.250 in6.35 mm | |||||||||
| Torsional Stiffness | N/A 229.00 in·lb/rad | |||||||||
| Rated HP at 100 rpm | N/A 0.10 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 1.10 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 1.70 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 3.40 hp | |||||||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 0.25 lb | N/A 0.25 lb | N/A 0.31 lb | N/A 0.25 lb | N/A 0.25 lb | |||||
| Cubic inches | N/A 3.44399 in³ | |||||||||
|
|
||||||||||