Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.
Unit of Measure
Items
S-Flex J Type Flanges w/o Keyway - Imperial

J Type Flanges without Keyway - Metric Bores

S-Flex J Type Flanges w/o Keyway - Imperial

J Type Flanges without Keyway - Metric Bores
Description  N/A 3J-FLNG-9MMH7-NKW N/A 4J-FLNG-12MMH7-NKW
Bore Size N/A 9.00 mm N/A 12.00 mm
Coupling Size N/A 3J N/A 4J
Type N/A Coupling Flange
Material N/A Zinc Die Cast
Thread (Dimension T) N/A 1/4-20
Keyway Size (W x D) N/A No Keyway
Outside Diameter N/A 2.062 in52.37 mm N/A 2.460 in62.48 mm
Color N/A Gray
Nominal Torque (with EPDM Sleeve) N/A 60 in·lb6.78 N·m N/A 120 in·lb13.56 N·m
Bore Type N/A Finished Bore
Max. Bore N/A 0.875 in N/A 1.000 in
Max. Speed N/A 9200.00 rpm N/A 7600.00 rpm
Dimension FL N/A 0.380 in9.65 mm N/A 0.440 in11.18 mm
Dimension HD N/A 1.500 in38.10 mm N/A 1.630 in41.40 mm
Dimension L N/A 0.810 in20.57 mm N/A 0.880 in22.35 mm
Dimension P N/A 0.440 in11.18 mm
Dimension SL N/A 0.250 in6.35 mm
Torsional Stiffness N/A 229.00 in·lb/rad N/A 458.00 in·lb/rad
Rated HP at 100 rpm N/A 0.10 hp N/A 0.20 hp
Rated HP at 1,200 rpm N/A 1.10 hp N/A 2.30 hp
Rated HP at 1,800 rpm N/A 1.70 hp N/A 3.40 hp
Rated HP at 3,600 rpm N/A 3.40 hp N/A 6.90 hp
Coupling Type N/A S-Flex
Weight N/A 0.25 lb N/A 0.47 lb
Cubic inches N/A 3.44399 in³ N/A 5.32541 in³