Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514441515 S Type Flanges with Keyway - Metric Bores |
68514441516 S Type Flanges with Keyway - Metric Bores |
68514441517 S Type Flanges with Keyway - Metric Bores |
68514441518 S Type Flanges with Keyway - Metric Bores |
68514441519 S Type Flanges with Keyway - Metric Bores |
|||||
| Description | N/A 5S-FLNG-14MMH7-5X2.3MMKW | N/A 5S-FLNG-16MMH7-5X2.3MMKW | N/A 5S-FLNG-19MMH7-6X2.8MMKW | N/A 5S-FLNG-20MMH7-6X2.8MMKW | N/A 5S-FLNG-24MMH7-8X3.3MMKW | |||||
| Bore Size | N/A 14.00 mm | N/A 16.00 mm | N/A 19.00 mm | N/A 20.00 mm | N/A 24.00 mm | |||||
| Coupling Size | N/A 5S | |||||||||
| Type | N/A Coupling Flange | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | |||||||||
| Material | N/A Cast Iron | |||||||||
| Keyway Size (W x D) | N/A 5 x 2.3 mm | N/A 5 x 2.3 mm | N/A 6 x 2.8 mm | N/A 6 x 2.8 mm | N/A 8 X 3.3 mm | |||||
| Outside Diameter | N/A 3.250 in82.55 mm | |||||||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb27.12 N·m | |||||||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore (Dimension ID) | N/A 1.188 in | |||||||||
| Max. Speed | N/A 7600.00 rpm | |||||||||
| Dimension FL | N/A 0.590 in14.99 mm | |||||||||
| Dimension HD | N/A 1.880 in47.75 mm | |||||||||
| Dimension L | N/A 1.34 in34.04 mm | |||||||||
| Dimension P | N/A 0.450 in11.43 mm | |||||||||
| Dimension SL | N/A 0.290 in7.37 mm | |||||||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | |||||||||
| Rated HP at 100 rpm | N/A 0.40 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | |||||||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 1.01 lb | N/A 1.01 lb | N/A 1.01 lb | N/A 1.01 lb | N/A 1.11 lb | |||||
| Cubic inches | N/A 14.15375 in³ | |||||||||
|
|
||||||||||