Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514436349 S Type Flanges without Keyway - Inch (Imperial) Bores |
68514436353 S Type Flanges without Keyway - Inch (Imperial) Bores |
68514436355 S Type Flanges without Keyway - Inch (Imperial) Bores |
68514436357 S Type Flanges without Keyway - Inch (Imperial) Bores |
68514436359 S Type Flanges without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A 5S-FLNG-1/2-NKW | N/A 6S-FLNG-5/8-NKW | N/A 7S-FLNG-5/8-NKW | N/A 8S-FLNG-3/4-NKW | N/A 9S-FLNG-7/8-NKW | |||||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | |||||
| Coupling Size | N/A 5S | N/A 6S | N/A 7S | N/A 8S | N/A 9S | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Cast Iron | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | N/A 5/16-18 | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Outside Diameter | N/A 3.250 in82.55 mm | N/A 4.000 in101.60 mm | N/A 4.625 in117.48 mm | N/A 5.450 in138.43 mm | N/A 6.350 in161.29 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 240 in·lb | N/A 450 in·lb | N/A 725 in·lb | N/A 1135 in·lb | N/A 1800 in·lb | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore (Dimension ID) | N/A 1.188 in | N/A 1.438 in | N/A 1.625 in | N/A 1.938 in | N/A 2.375 in | |||||
| Max. Speed | N/A 7600.00 rpm | N/A 6000 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | |||||
| Dimension FL | N/A 0.590 in14.99 mm | N/A 0.780 in19.81 mm | N/A 0.780 in19.81 mm | N/A 0.880 in22.35 mm | N/A 1.030 in26.16 mm | |||||
| Dimension HD | N/A 1.880 in47.75 mm | N/A 2.500 in63.50 mm | N/A 2.810 in71.37 mm | N/A 3.250 in82.55 mm | N/A 3.630 in92.20 mm | |||||
| Dimension L | N/A 1.34 in34.04 mm | N/A 1.640 in41.66 mm | N/A 1.840 in46.74 mm | N/A 2.100 in53.34 mm | N/A 2.410 in61.21 mm | |||||
| Dimension P | N/A 0.450 in11.43 mm | N/A 0.530 in13.46 mm | N/A 0.690 in17.53 mm | N/A 0.750 in19.05 mm | N/A 0.780 in19.81 mm | |||||
| Dimension SL | N/A 0.290 in7.37 mm | N/A 0.290 in7.37 mm | N/A 0.350 in8.89 mm | N/A 0.380 in9.65 mm | N/A 0.410 in10.41 mm | |||||
| Torsional Stiffness | N/A 916.00 in·lb/rad | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | N/A 4335.00 in·lb/rad | N/A 6875.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.40 hp | N/A 0.70 hp | N/A 1.20 hp | N/A 1.80 hp | N/A 2.90 hp | |||||
| Rated HP at 1,200 rpm | N/A 4.60 hp | N/A 8.60 hp | N/A 14.00 hp | N/A 22.00 hp | N/A 34.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 6.90 hp | N/A 12.90 hp | N/A 21.00 hp | N/A 32.00 hp | N/A 51.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 13.70 hp | N/A 25.70 hp | N/A 41.00 hp | N/A 65.00 hp | N/A 103.00 hp | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Weight | N/A 1.37 lb | N/A 2.59 lb | N/A 3.20 lb | N/A 5.61 lb | N/A 8.46 lb | |||||
| Cubic inches | N/A 14.15375 in³ | N/A 26.24000 in³ | N/A 39.35875 in³ | N/A 62.37525 in³ | N/A 97.17723 in³ | |||||
|
|
||||||||||