Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514462263 TF (Front Mount) Type Flanges for use with Taper-Lock® Bushings |
68514462267 TF (Front Mount) Type Flanges for use with Taper-Lock® Bushings |
68514462271 TF (Front Mount) Type Flanges for use with Taper-Lock® Bushings |
68514462275 TF (Front Mount) Type Flanges for use with Taper-Lock® Bushings |
68514462279 TF (Front Mount) Type Flanges for use with Taper-Lock® Bushings |
|||||
| Description | N/A 6TF-FLNG-TAPER-BSW-THREAD | N/A 7TF-FLNG-TAPER-BSW-THREAD | N/A 8TF-FLNG-TAPER-BSW-THREAD | N/A 9TF-FLNG-TAPER-BSW-THREAD | N/A 10TF-FLNG-TAPER-BSW-THREAD | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Coupling Size | N/A 6TF | N/A 7TF | N/A 8TF | N/A 9TF | N/A 10TF | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Cast Iron | |||||||||
| Hub Diameter | N/A 2.810 in71.37 mm | N/A 2.810 in71.37 mm | N/A 3.250 in82.55 mm | N/A 4.130 in104.90 mm | N/A 4.750 in120.65 mm | |||||
| Weight | N/A 17.00 lb | |||||||||
| Dimension L | N/A 1.560 in39.62 mm | N/A 1.840 in46.74 mm | N/A 1.940 in49.28 mm | N/A 2.280 in57.91 mm | N/A 2.690 in68.33 mm | |||||
| Outside Diameter | N/A 4.000 in101.60 mm | N/A 4.620 in117.35 mm | N/A 5.450 in138.43 mm | N/A 6.350 in161.29 mm | N/A 7.500 in190.50 mm | |||||
| Overall Length | N/A 4.00 in101.60 mm | N/A 3.940 in100.08 mm | N/A 5.00 in127.00 mm | N/A 6.000 in152.40 mm | N/A 7 in177.80 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 450 in·lb | N/A 725 in·lb | N/A 1135 in·lb | N/A 1800 in·lb | N/A 2875 in·lb | |||||
| Bore Type | N/A Bored to Accept 1008 Taper Lock Bushing | N/A Bored to Accept 1108 Taper Lock Bushing | N/A Bored to Accept 1215/1210 Taper Lock Bushing | N/A Bored to Accept 1615/1610 Taper Lock Bushing | N/A Bored to Accept 1615/1610 Taper Lock Bushing | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.250 in31.00 mm | N/A 1.250 in31.00 mm | N/A 1.620 in42.00 mm | N/A 2.000 in50.00 mm | N/A 2.500 in64.00 mm | |||||
| Max. Speed | N/A 6000 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
| Dimension FL | N/A 0.780 in19.81 mm | N/A 0.780 in19.81 mm | N/A 0.910 in23.11 mm | N/A 1.030 in26.16 mm | N/A 1.220 in30.99 mm | |||||
| Dimension G | N/A 0.88 in22.35 mm | N/A 1 in25.40 mm | N/A 1.130 in28.70 mm | N/A 1.440 in36.58 mm | N/A 1.630 in41.40 mm | |||||
| Dimension P | N/A 0.780 in19.81 mm | N/A 0.690 in17.53 mm | N/A 1.030 in26.16 mm | N/A 1.250 in31.75 mm | N/A 1.470 in37.34 mm | |||||
| Dimension R | N/A 1.090 in27.69 mm | N/A 1.310 in33.27 mm | N/A 1.500 in38.10 mm | N/A 1.750 in44.45 mm | N/A 2.000 in50.80 mm | |||||
| Mount Type | N/A Front | |||||||||
| Bushing Screw Size | N/A 3/8-16 | N/A 3/8-16 | N/A 3/8-16 | N/A 7/16-14 | N/A 1/2-13 | |||||
| Torsional Stiffness | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | N/A 4335.00 in·lb/rad | N/A 6875.00 in·lb/rad | N/A 10980.00 in·lb/rad | |||||
| Rated HP at 100 rpm for 1.0 Service Factor | N/A 0.70 hp | N/A 1.20 hp | N/A 1.80 hp | N/A 2.90 hp | N/A 4.60 hp | |||||
| Rated HP at 1,200 rpm | N/A 8.60 hp | N/A 14.00 hp | N/A 22.00 hp | N/A 34.00 hp | N/A 55.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 12.90 hp | N/A 21.00 hp | N/A 32.00 hp | N/A 51.00 hp | N/A 82.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 25.70 hp | N/A 41.00 hp | N/A 65.00 hp | N/A 103.00 hp | N/A 164.00 hp | |||||
| Bushing Required | N/A 1215/1210 | N/A 1215/1210 | N/A 1615/1610 | N/A 2012 | N/A 2517 | |||||
| Coupling Type | N/A S-Flex | |||||||||
| UNC Flange UPC Number | N/A 62263 | N/A 62267 | N/A 62271 | N/A 62275 | N/A 62279 | |||||
| Cubic inches | N/A 24.96000 in³ | N/A 39.27370 in³ | N/A 57.62285 in³ | N/A 91.93530 in³ | N/A 151.31250 in³ | |||||
|
|
||||||||||