Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
  • The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
  • Different bushing sizes are used, so they have different maximum bores than the TF flanges
  • Sizes 6 through 16 are available
Unit of Measure
Items
T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings

T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings

T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings

T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings

T Type Flanges for Use w/ Taper-Lock® Bushings - Imperial-2

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings
Description  N/A 6TR-FLNG-TAPER-BSW-THREAD N/A 7TR-FLNG-TAPER-BSW-THREAD N/A 8TR-FLNG-TAPER-BSW-THREAD N/A 10TR-FLNG-TAPER-BSW-THREAD N/A 11TR-FLNG-TAPER-BSW-THREAD
Keyway Size (W x D) N/A No Keyway
Coupling Size N/A 6TR N/A 7TR N/A 8TR N/A 10TR N/A 11TR
Type N/A Coupling Flange
Material N/A Cast Iron
Hub Diameter N/A 2.810 in71.37 mm N/A 2.810 in71.37 mm N/A 3.250 in82.55 mm N/A 4.750 in120.65 mm N/A 5.630 in143.00 mm
Weight N/A 17.00 lb
Dimension L N/A 1.560 in39.62 mm N/A 1.840 in46.74 mm N/A 1.940 in49.28 mm N/A 2.690 in68.33 mm N/A 3.060 in77.72 mm
Outside Diameter N/A 4.000 in101.60 mm N/A 4.620 in117.35 mm N/A 5.450 in138.43 mm N/A 7.500 in190.50 mm N/A 8.630 in219.20 mm
Overall Length N/A 4.00 in101.60 mm N/A 3.940 in100.08 mm N/A 5.00 in127.00 mm N/A 7 in177.80 mm N/A 8.000 in203.20 mm
Color N/A Gray
Nominal Torque (with EPDM Sleeve) N/A 450 in·lb N/A 725 in·lb N/A 1135 in·lb N/A 2875 in·lb N/A 4530 in·lb
Bore Type N/A Bored to Accept 1008 Taper Lock Bushing N/A Bored to Accept 1108 Taper Lock Bushing N/A Bored to Accept 1215/1210 Taper Lock Bushing N/A Bored to Accept 1615/1610 Taper Lock Bushing N/A Bored to Accept 2525 Taper Lock Bushing
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm N/A 1.120 in28.00 mm N/A 1.250 in31.00 mm N/A 1.620 in42.00 mm N/A 2.500 in64.00 mm
Max. Speed N/A 6000 rpm N/A 5250.00 rpm N/A 4500 rpm N/A 3600.00 rpm N/A 3600.00 rpm
Dimension FL N/A 0.780 in19.81 mm N/A 0.780 in19.81 mm N/A 0.910 in23.11 mm N/A 1.220 in30.99 mm N/A 1.500 in38.10 mm
Dimension G N/A 0.88 in22.35 mm N/A 1 in25.40 mm N/A 1.130 in28.70 mm N/A 1.630 in41.40 mm N/A 1.880 in47.75 mm
Dimension P N/A 0.780 in19.81 mm N/A 0.690 in17.53 mm N/A 1.030 in26.16 mm N/A 1.470 in37.34 mm N/A 1.560 in39.62 mm
Dimension R N/A 1.090 in27.69 mm N/A 1.310 in33.27 mm N/A 1.500 in38.10 mm N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm
Mount Type N/A Rear
Bushing Screw Size N/A 1/4-20 N/A 1/4-20 N/A 3/8-16 N/A 3/8-16 N/A 1/2-13
Torsional Stiffness N/A 1718.00 in·lb/rad N/A 2769.00 in·lb/rad N/A 4335.00 in·lb/rad N/A 10980.00 in·lb/rad N/A 17300.00 in·lb/rad
Rated HP at 100 rpm N/A 0.70 hp N/A 1.20 hp N/A 1.80 hp N/A 4.60 hp N/A 7.20 hp
Rated HP at 1,200 rpm N/A 8.60 hp N/A 14.00 hp N/A 22.00 hp N/A 55.00 hp N/A 86.00 hp
Rated HP at 1,800 rpm N/A 12.90 hp N/A 21.00 hp N/A 32.00 hp N/A 82.00 hp N/A 129.00 hp
Rated HP at 3,600 rpm N/A 25.70 hp N/A 41.00 hp N/A 65.00 hp N/A 164.00 hp N/A 259.00 hp
Bushing Required N/A 1008 N/A 1108 N/A 1215/1210 N/A 1615/1610 N/A 2525
Coupling Type N/A S-Flex
UNC Flange UPC Number N/A 62264 N/A 62268 N/A 62272 N/A 62280 N/A 62284
Cubic inches N/A 24.96000 in³ N/A 39.27370 in³ N/A 57.62285 in³ N/A 151.31250 in³ N/A 227.89931 in³