Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
Unit of Measure
Items
Saga Coupling Hubs

Saga Donuts with Hardware

Saga Coupling Hubs

Saga Donuts with Hardware

Saga Coupling Hubs

Saga Donuts with Hardware

Saga Coupling Hubs

Saga Donuts with Hardware

Saga Coupling Hubs

Saga Donuts with Hardware
Description  N/A SAGA-11-DONUT-W/HDWR N/A SAGA-13-DONUT-W/HDWR N/A SAGA-15-DONUT-W/HDWR N/A SAGA-18-DONUT-W/HDWR N/A SAGA-22-DONUT-W/HDWR
Bolt Size N/A 5/16-18 x 1-3/4 N/A 3/8-16 x 2 N/A 3/8-16 x 2-1/2 N/A 1/2-13 x 3 N/A 5/8-11 x 3-1/4
Coupling N/A S11 N/A S13 N/A S15 N/A S18 N/A S22
Set Screw Thread Size (Dimension T) N/A No Setscrew
Coupling Type N/A Torsional
Material N/A Natural Rubber
Type N/A Flexible
Outside Diameter N/A 3.560 in N/A 4.280 in N/A 5.090 in N/A 6.280 in N/A 7.310 in
Overall Length N/A 4.560 in N/A 5.220 in N/A 6.410 in N/A 7.440 in N/A 8.690 in
Color N/A Black
Normal Temperature Range N/A -60 to 200 ºF
Rated Torque at 1.0 SF N/A 350.00 in·lb N/A 600.00 in·lb N/A 1000.00 in·lb N/A 2000.00 in·lb N/A 3000.00 in·lb
Max. Shock Load N/A 1000.00 in·lb N/A 1800.00 in·lb N/A 3000.00 in·lb N/A 6000.00 in·lb N/A 9000.00 in·lb
Recommended Torque (Wet) N/A 13.00 ft·lb N/A 23.00 ft·lb N/A 23.00 ft·lb N/A 55.00 ft·lb N/A 110.00 ft·lb
Recommended Torque (Dry) N/A 17.00 ft·lb N/A 30.00 ft·lb N/A 30.00 ft·lb N/A 75.00 ft·lb N/A 150.00 ft·lb
Max. Bore (Dimensions ID1/ID2) N/A 1.188 in30.00 mm N/A 1.375 in35.00 mm N/A 1.875 in48.00 mm N/A 2.225 in57.00 mm N/A 2.500 in64.00 mm
Max. Speed N/A 10000 rpm N/A 8400.00 rpm N/A 7000.00 rpm N/A 5600.00 rpm N/A 5000 rpm
Dimension BC N/A 2.560 in65.02 mm N/A 3.060 in77.72 mm N/A 3.690 in93.73 mm N/A 4.560 in115.82 mm N/A 5.200 in132.08 mm
Dimension HD N/A 1.840 in N/A 2.250 in N/A 2.880 in N/A 3.440 in N/A 3.880 in
Dimension L N/A 1.130 in28.70 mm N/A 1.310 in33.27 mm N/A 1.630 in41.40 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm
Dimension W N/A 1.060 in26.92 mm N/A 1.220 in30.99 mm N/A 1.530 in38.86 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm
Insert Style N/A Donut Type
Dynamic Torsional Stiffness N/A 47.00 in·lb/deg2693.00 in·lb/rad N/A 67.00 in·lb/deg3839.00 in·lb/rad N/A 120.00 in·lb/deg6875.00 in·lb/rad N/A 200.00 in·lb/deg11459.00 in·lb/rad N/A 400.00 in·lb/deg22918.00 in·lb/rad
Specific Torsional Stiffness N/A 7.69 in·lb/rad N/A 6.40 in·lb/rad N/A 6.88 in·lb/rad N/A 5.73 in·lb/rad N/A 7.64 in·lb/rad
Moment of Inertia WR2 N/A 3.000 lb·in² N/A 6.600 lb·in² N/A 14.300 lb·in² N/A 40.000 lb·in² N/A 102.000 lb·in²
Rated Torque for 1.0 Service Factor N/A 350.0000 in·lb N/A 600.0000 in·lb N/A 1000.0000 in·lb N/A 2000.0000 in·lb N/A 3000.0000 in·lb
Rated HP at 100 rpm for 1.0 Service Factor N/A 0.56 hp N/A 0.95 hp N/A 1.59 hp N/A 3.17 hp N/A 4.76 hp
# of Bolts N/A 6
Bolt Grade N/A # 5
Weight N/A 0.70 lb N/A 1.13 lb N/A 1.66 lb N/A 3.16 lb N/A 5.16 lb
Complete Coupling Weight N/A 4.75 lb N/A 6.50 lb N/A 10.00 lb N/A 17.00 lb N/A 31.00 lb
Cubic inches N/A 13.43402 in³ N/A 22.34845 in³ N/A 39.63939 in³ N/A 71.38350 in³ N/A 110.07837 in³