Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
LO_Labyrinth_Seal_Dimensions

LO Labyrinth Seal

LO_Labyrinth_Seal_Dimensions

LO Labyrinth Seal

LO_Labyrinth_Seal_Dimensions

LO Labyrinth Seal

LO_Labyrinth_Seal_Dimensions

LO Labyrinth Seal

LO_Labyrinth_Seal_Dimensions

LO Labyrinth Seal
Seal Type N/A Labyrinth
Material N/A Steel + NBR/Viton O-ring
Outer Diameter N/A 38 mm N/A 43 mm N/A 53 mm N/A 58 mm N/A 63.000 mm
Overall Width N/A 14 mm N/A 14 mm N/A 14 mm N/A 14 mm N/A 16 mm
Shaft Size N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Inside Diameter N/A 20.07 mm N/A 25.07 mm N/A 30.07 mm N/A 35.07 mm N/A 40.07 mm
Inch/Metric N/A Metric