Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure
Items
Seal_RLS35

Oil Seals Metric

Seal_RLS35

Oil Seals Metric

Seal_R2LS32

Oil Seals Metric

Seal_RLS35

Oil Seals Metric

Seal_RLS35

Oil Seals Metric
Seal Type N/A RLS35
N/A R2LS32
N/A RLS35
N/A RLS35
N/A RLS35
Shaft Size N/A 5 mm0.197 in N/A 5 mm0.197 in N/A 6 mm0.236 in N/A 6 mm0.236 in N/A 6 mm0.236 in
Overall Width N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 6 mm0.236 in N/A 5 mm0.197 in N/A 7 mm0.276 in
Housing Bore N/A 16 mm0.63 in N/A 18 mm0.709 in N/A 16 mm0.63 in N/A 16 mm0.63 in N/A 16 mm0.63 in
Material N/A Nitrile
Series N/A Metric
Inch/Metric N/A Metric