Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
Unit of Measure
Items
Seal_REDI-SLEEVE

Redi Sleeves

Seal_REDI-SLEEVE

Redi Sleeves

Seal_REDI-SLEEVE

Redi Sleeves

Seal_REDI-SLEEVE

Redi Sleeves

Seal_REDI-SLEEVE

Redi Sleeves
Shaft Size Maximum N/A 2.756 in70.002 mm N/A 2.746 in69.748 mm N/A 2.751 in69.875 mm N/A 2.756 in70.002 mm N/A 2.759 in70.079 mm
Shaft Size Minimum N/A 2.75 in69.85 mm N/A 2.74 in69.596 mm N/A 2.745 in69.723 mm N/A 2.75 in69.85 mm N/A 2.753 in69.926 mm
Overall Width N/A 0.563 in14.3 mm N/A 0.938 in23.825 mm N/A 0.938 in23.825 mm N/A 0.938 in23.825 mm N/A 0.945 in24.003 mm
Flanged Outside Diameter N/A 3.125 in79.375 mm N/A 3.065 in77.851 mm N/A 3.125 in79.375 mm N/A 3.125 in79.375 mm N/A 3.125 in79.375 mm
Installation Depth N/A 1.25 in31.75 mm
Width on Shaft N/A 0.406 in10.312 mm N/A 0.781 in19.837 mm N/A 0.781 in19.837 mm N/A 0.781 in19.837 mm N/A 0.787 in19.99 mm
Material N/A Stainless steel
Inch/Metric N/A Inch