Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
V-Rings
Unit of Measure
Items
seal v-ring

V-Rings

seal v-ring

V-Rings

seal v-ring

V-Rings

seal v-ring

V-Rings

seal v-ring

V-Rings
Seal Type N/A VRS1
N/A VRS1
N/A VRS1
N/A VRS1
N/A VRS2
Cross Section Height N/A 0.06 in1.524 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm N/A 0.08 in2.032 mm
Fitted Width N/A 0.1 in2.54 mm N/A 0.12 in3.048 mm N/A 0.12 in3.048 mm N/A 0.12 in3.048 mm N/A 0.18 in4.572 mm
Fitted Width Tolerance N/A 0.012 in0.305 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm N/A 0.016 in0.406 mm
Shaft Size Maximum N/A 0.14 in3.556 mm N/A 0.18 in4.572 mm N/A 0.18 in4.572 mm N/A 0.21 in5.334 mm N/A 0.26 in6.604 mm
Shaft Size Minimum N/A 0.11 in2.794 mm N/A 0.14 in3.556 mm N/A 0.14 in3.556 mm N/A 0.18 in4.572 mm N/A 0.21 in5.334 mm
Width on Shaft N/A 0.08 in2.032 mm N/A 0.09 in2.286 mm N/A 0.09 in2.286 mm N/A 0.09 in2.286 mm N/A 0.15 in3.81 mm
Overall Width N/A 0.12 in3.048 mm N/A 0.15 in3.81 mm N/A 0.15 in3.81 mm N/A 0.15 in3.81 mm N/A 0.21 in5.334 mm
Material N/A Fluoro-Elastomer N/A Nitrile N/A Fluoro-Elastomer N/A Nitrile N/A Nitrile
Inch/Metric N/A Inch