Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
Unit of Measure
Items
Seal_SLEEVES

Wear Sleeves

Seal_SLEEVES

Wear Sleeves

Seal_SLEEVES

Wear Sleeves

Seal_SLEEVES

Wear Sleeves

Seal_SLEEVES

Wear Sleeves
Seal Type N/A N/A 19 N/A 19 N/A 19 N/A 1
Effective Shaft Diameter N/A N/A 1.25 in31.75 mm N/A 1.5 in38.1 mm N/A 1.625 in41.275 mm N/A 2.57 in65.278 mm
Shaft Size N/A N/A 1.125 in28.575 mm N/A 1.375 in34.925 mm N/A 1.5 in38.1 mm N/A 1.5 in38.1 mm
Overall Width N/A N/A 0.5 in12.7 mm N/A 0.625 in15.875 mm N/A 0.625 in15.875 mm N/A 0.55 in13.97 mm
Finish N/A N/A Ground 10-25RMS N/A Unground phospate coated N/A Ground 10-25RMS N/A Unground phospate coated
Inside Diameter N/A N/A 28.58 in725.932 mm N/A 34.93 in887.222 mm N/A 38.1 in967.74 mm N/A 38.1 in967.74 mm
Material N/A
Inch/Metric N/A Inch