Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SNSA-P4BA-TRB-2 7/16 Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings |
ESA-P4BA-TRB-2 1/4 Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings |
ESA-P4BA-TRB-2 1/4E Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings |
SAFSA-P4BA-TRB-2 1/4 Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings |
SAFSA-P4BA-TRB-2 1/4E Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings |
|||||
| Shaft Size | N/A 2 7/16 in | N/A 2 1/4 in | N/A 2 1/4 in | N/A 2 1/4 in | N/A 2 1/4 in | |||||
| Shaft Size Type | N/A Imperial | |||||||||
| Dimension B | N/A 84.1 mm3-5/16 in | N/A 3-5/16 in | N/A 3-5/16 in | N/A 3-5/16 in | N/A 3-5/16 in | |||||
| Dimension S1 | N/A | N/A 2 in | N/A 2 in | N/A 2 in | N/A 2 in | |||||
| Dimension R | N/A | N/A 1-5/16 in | N/A 1-5/16 in | N/A 1-5/16 in | N/A 1-5/16 in | |||||
| Dimension L | N/A 276.2 mm10-7/8 in | N/A 10-3/8 in | N/A 10-3/8 in | N/A 10-5/16 in | N/A 10-5/16 in | |||||
| Dimension E | N/A | N/A 3-3/4 in | N/A 3-3/4 in | N/A 3-3/4 in | N/A 3-3/4 in | |||||
| Dimension A | N/A 88.9 mm3-1/2 in | N/A 3-1/2 in | N/A 3-1/2 in | N/A 3-1/2 in | N/A 3-1/2 in | |||||
| Dimension J Min. | N/A 201.6 mm7-15/16 in | N/A 7-3/4 in | N/A 7-3/4 in | N/A 7-1/2 in | N/A 7-1/2 in | |||||
| Dimension J Max. | N/A 246.1 mm9-11/16 in | N/A 8-3/4 in | N/A 8-3/4 in | N/A 8-9/16 in | N/A 8-9/16 in | |||||
| Bolt Diameter | N/A 12 mm1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 1/2 in | N/A 1/2 in | |||||
| Dimension N | N/A 14.3 mm9/16 in | N/A 3/4 in | N/A 3/4 in | N/A 9/16 in | N/A 9/16 in | |||||
| Dimension N1 | N/A 36.5 mm1-7/16 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-3/32 in | N/A 1-3/32 in | |||||
| Dimension N2 | N/A 39.7 mm1-9/16 in | N/A 1-7/8 in | N/A 1-7/8 in | N/A 2 in | N/A 2 in | |||||
| Dimension H1 | N/A 38.9 mm1-17/32 in | N/A 1-5/8 in | N/A 1-5/8 in | N/A 1-3/8 in | N/A 1-3/8 in | |||||
| Dimension H2 | N/A 163.9 mm6-29/64 in | N/A 6-1/16 in | N/A 6-1/16 in | N/A 6-5/16 in | N/A 6-5/16 in | |||||
| Dimension d1 | N/A 103.2 mm4-1/16 in | N/A 4-1/16 in | N/A 4-1/16 in | N/A 4-1/16 in | N/A 4-1/16 in | |||||
| Dimension H | N/A 80.2 mm3-5/32 in | N/A 2-3/4 in | N/A 2-3/4 in | N/A 3 in | N/A 3 in | |||||
| Dimension W | N/A 162.7 mm6-13/32 in | N/A 6-13/32 in | N/A 6-13/32 in | N/A 6-13/32 in | N/A 6-13/32 in | |||||
| EXPANSION | N/A | N/A | N/A 9/16 in | N/A | N/A 9/16 in | |||||
| Weight | N/A 30.622 lb | N/A 32.1 lb | N/A 32.1 lb | N/A 27.1 lb | N/A 27.1 lb | |||||
| e | N/A 0.40 | |||||||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 2.17 | |||||||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.63 | |||||||||
| K Factor | N/A 1.51 | |||||||||
| C90 Dynamic Load Rating2 | N/A 11600 lbf | |||||||||
| C0 Static Load Rating | N/A 54000 lbf | |||||||||
| Fa-max Maximum Permissible Thrust Load3 | N/A 3454 lbf | |||||||||
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 9500 lbf | |||||||||
| Max. Speed5 | N/A 2420 rpm | |||||||||
| Type E Open Cover Number | N/A | |||||||||
| Type E Closed Cover Number | N/A | |||||||||
| Lubrication | N/A Grease - Premium Industrial | |||||||||
| Housing Type | N/A SN Self-Aligning | N/A Type E Self-Aligning | N/A Type E Self-Aligning | N/A SAF Self-Aligning | N/A SAF Self-Aligning | |||||
| Housing Coating | N/A Powder Coat | |||||||||
|
||||||||||