Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.
Unit of Measure
Items
One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial

One-Piece Split Shaft Collars - Imperial
Description  N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX
Outside Diameter   N/A 11/16 in N/A 11/16 in N/A 11/16 in N/A 11/16 in N/A 7/8 in
Inside Diameter  N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
Dimension W N/A 5/16 in N/A 5/16 in N/A 5/16 in N/A 5/16 in N/A 3/8 in
Type N/A Shaft Collars
Material N/A 12L14 Mild Steel
Collar Finish N/A Black Oxide
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb N/A 0.03 lb
Screw Size N/A 4-40 N/A 4-40 N/A 4-40 N/A 4-40 N/A 6-32
Screw Type N/A Socket Cup Point Set Screws
Style N/A One-Piece
Application N/A For fully engage the shaft without marring or causing other shaft damage.
Shaft Collar Size N/A SC1-2 N/A SC1-3 N/A SC1-4 N/A SC1-5 N/A SC1-6
Clamp Screw Thread Size (Dimension T) N/A 4-40 x 3/8 N/A 4-40 x 3/8 N/A 4-40 x 3/8 N/A 4-40 x 3/8 N/A 6-32 x 3/8
Cubic inches N/A 0.14771 in³ N/A 0.14771 in³ N/A 0.14771 in³ N/A 0.14771 in³ N/A 0.28711 in³
UPC Number N/A 63200 N/A 63201 N/A 63202 N/A 63203 N/A 63204