Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block

Single Concentric Cartridge Block

Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block

Single Concentric Cartridge Block

Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block

Single Concentric Cartridge Block

Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block

Single Concentric Cartridge Block

Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block

Single Concentric Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208 N/A 22210 N/A 22210 N/A 22210 N/A 22211
Shaft Size N/A 1 1/2 in N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Metric
Full Timken Part Number N/A QAMC08A108SM QAMC08A108SO QAMC08A108ST N/A QAMC10A115SB QAMC10A115SC QAMC10A115SEB QAMC10A115SEC QAMC10A115SEM QAMC10A115SEN QAMC10A115SEO QAMC10A115SET QAMC10A115SM QAMC10A115SMSLA QAMC10A115SN QAMC10A115SO QAMC10A115ST N/A QAMC10A050SB QAMC10A050SC QAMC10A050SEB QAMC10A050SEC QAMC10A050SEM QAMC10A050SEN QAMC10A050SEO QAMC10A050SET QAMC10A050SM QAMC10A050SN QAMC10A050SO QAMC10A050ST N/A QAMC10A200SB QAMC10A200SC QAMC10A200SEB QAMC10A200SEC QAMC10A200SEM QAMC10A200SEN QAMC10A200SEO QAMC10A200SET QAMC10A200SM QAMC10A200SN QAMC10A200SO QAMC10A200ST N/A QAMC11A055SB QAMC11A055SC QAMC11A055SEB QAMC11A055SEC QAMC11A055SEM QAMC11A055SEN QAMC11A055SEO QAMC11A055SET QAMC11A055SM QAMC11A055SN QAMC11A055SO QAMC11A055ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.91 in23 mm N/A 0.91 in23.1 mm N/A 0.91 in23.1 mm N/A 0.91 in23.1 mm N/A 0.91 in23.1 mm
Dimension C N/A 2.37 in60.3 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3.25 in82.6 mm
Dimension D N/A 0.1 in2.5 mm N/A 0.19 in4.8 mm N/A 0.19 in4.8 mm N/A 0.19 in4.8 mm N/A 0.19 in4.8 mm
Dimension F N/A 3.437 in87.3 mm N/A 4.1250 in104.8 mm N/A 4.1250 in104.8 mm N/A 4.1250 in104.8 mm N/A 4.531 in115.1 mm
Dimension G N/A 2.151 in54.64 mm N/A 2.45 in62.2 mm N/A 2.45 in62.2 mm N/A 2.45 in62.2 mm N/A 2.58 in65.5 mm
Dimension KA N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.13 in28.7 mm
Dimension L Exp N/A 2.96 in75.2 mm N/A 3.2 in81.3 mm N/A 3.2 in81.3 mm N/A 3.2 in81.3 mm N/A 3.38 in85.9 mm
Dimension L Fix N/A 2.88 in73.2 mm N/A 3.12 in79.2 mm N/A 3.12 in79.2 mm N/A 3.12 in79.2 mm N/A 3.3 in83.8 mm
Dimension M N/A 1.75 in44.5 mm N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 2 in50.8 mm
Dimension RA N/A 0.13 in3.3 mm N/A 0.24 in6.1 mm N/A 0.24 in6.1 mm N/A 0.24 in6.1 mm N/A 0.16 in4.1 mm
Dimension SA N/A 2.75 in69.9 mm N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm N/A 3.13 in79.5 mm
C0 - Static Load N/A 22400 lbf99700 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N
Locking Style N/A Single Concentric
Housing Construction N/A Cartridge
Weight N/A 3.8 lb1.72 Kg N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg N/A 10 lb4.5 Kg
UPC Code N/A 883450830638 883450830645 883450839068 N/A 0883450042703 0883450042710 0883450042734 0883450042741 0883450042758 0883450042765 0883450042772 0883450042789 0883450194495 0883450194655 0883450271660 0883450271820 0883450434331 N/A 0883450042604 0883450042611 0883450042635 0883450042642 0883450042659 0883450042666 0883450042673 0883450042680 0883450194518 0883450194679 0883450271684 0883450271844 N/A 0883450042802 0883450042819 0883450042833 0883450042840 0883450042857 0883450042864 0883450042871 0883450042888 0883450194501 0883450194662 0883450271677 0883450271837 N/A 0883450302869 0883450302876 0883450302883 0883450302890 0883450302906 0883450302913 0883450302920 0883450302937 0883450302944 0883450302951 0883450302968 0883450302975
e - Geometry Factor N/A 0.27 N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23
Y1 - Geometry Factor N/A 2.47 N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95
Y2 - Geometry Factor N/A 3.67 N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40
Oil Lubrication - M/N Seal N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4500 rpm N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 4000 rpm N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0012 N/A 0.0014 N/A 0.0014 N/A 0.0014 N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0018 N/A 0.0022 N/A 0.0022 N/A 0.0022 N/A 0.0026
Pre Install Clearance Min N/A 0.0012 in0.03 mm N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm