Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block

Single Concentric Flange Block

Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block

Single Concentric Flange Block

Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block

Single Concentric Flange Block

Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block

Single Concentric Flange Block

Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block

Single Concentric Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22208 N/A 22208 N/A 22210
Shaft Size N/A 35 mm N/A 35 mm N/A 35 mm N/A 35 mm N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Metric N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A QAFL08A035SB QAFL08A035SC QAFL08A035SEB QAFL08A035SEC QAFL08A035SEM QAFL08A035SEN QAFL08A035SEO QAFL08A035SET QAFL08A035SM QAFL08A035SN QAFL08A035SO QAFL08A035ST N/A QAF08A035SB QAF08A035SC QAF08A035SEB QAF08A035SEC QAF08A035SEM QAF08A035SEN QAF08A035SEO QAF08A035SET QAF08A035SM QAF08A035SN QAF08A035SO QAF08A035ST N/A QAFX08A035SB QAFX08A035SC QAFX08A035SEB QAFX08A035SEC QAFX08A035SEM QAFX08A035SEN QAFX08A035SEO QAFX08A035SET QAFX08A035SM QAFX08A035SN QAFX08A035SO QAFX08A035ST N/A N/A QAFL08A107SB QAFL08A107SC QAFL08A107SEB QAFL08A107SEC QAFL08A107SEM QAFL08A107SEN QAFL08A107SEO QAFL08A107SET QAFL08A107SM QAFL08A107SN QAFL08A107SO QAFL08A107ST
Dimension BC N/A 5 in127 mm N/A 4.95 in125.7 mm N/A 5.26 in133.6 mm N/A 5.66 in143.8 mm N/A 5 in127 mm
Dimension C N/A 2.38 in60.5 mm
Dimension D N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 4.25 in108 mm N/A 3.69 in93.7 mm
Dimension E N/A 3.54 in89.9 mm N/A 3.5 in88.9 mm N/A 3.72 in94.5 mm N/A 4 in101.6 mm N/A 3.54 in89.9 mm
Dimension F N/A 4.63 in117.6 mm N/A 4.63 in117.6 mm N/A 4.63 in117.5 mm N/A 5.13 in130.3 mm N/A 4.63 in117.6 mm
Dimension H N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension KA N/A 1 in25.4 mm
Dimension L Exp N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.8 in71.1 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm
Dimension L Fix N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm N/A 2.75 in69.8 mm N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm
Dimension M N/A 1.75 in44.5 mm
Dimension RA N/A 0.12 in3 mm
Dimension SA N/A 2.75 in69.9 mm
C0 - Static Load N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 22400 lbf99700 N N/A 22400 lbf99700 N N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 23400 lbf104000 N N/A 23400 lbf104000 N N/A 26300 lbf117000 N
Locking Style N/A Single Concentric
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 4.5 Kg10 lb N/A 4.5 Kg10 lb N/A 3.1 Kg6.84 lb N/A 4.5 Kg10 lb N/A 4.5 Kg10 lb
UPC Code N/A 0883450039406 0883450039413 0883450039437 0883450039444 0883450039451 0883450039468 0883450039475 0883450039482 0883450191302 0883450191463 0883450268660 0883450268820 N/A 0883450037808 0883450037815 0883450037839 0883450037846 0883450037853 0883450037860 0883450037877 0883450037884 0883450190640 0883450190800 0883450268004 0883450268165 N/A 883450402378 883450402385 883450402392 883450402408 883450402415 883450402422 883450402439 883450402446 883450402453 883450402460 883450402477 883450402484 N/A N/A 0883450039406 0883450039413 0883450039437 0883450039444 0883450039451 0883450039468 0883450039475 0883450039482 0883450191302 0883450191463 0883450268660 0883450268820
e - Geometry Factor N/A 0.25 N/A 0.25 N/A 0.25 N/A 0.29 N/A 0.25
Y1 - Geometry Factor N/A 2.71 N/A 2.71 N/A 2.71 N/A 2.35 N/A 2.71
Y2 - Geometry Factor N/A 4.04 N/A 4.04 N/A 4.04 N/A 3.5 N/A 4.04
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4500 rpm N/A 4500 rpm N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 4000 rpm N/A 4000 rpm N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.001 in0.025 mm N/A 0.001 in0.025 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016 N/A 0.0016 N/A 0.0016 N/A 0.0012 N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026 N/A 0.0026 N/A 0.0026 N/A 0.0018 N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.0012 in0.03 mm N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0018 in0.045 mm N/A 0.0026 in0.065 mm