Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAPF13A060S Single Concentric Four-Bolt Pillow Block |
QAPR13A060S Single Concentric Four-Bolt Pillow Block |
QAPX13A060S Single Concentric Four-Bolt Pillow Block |
QAPF13A207S Single Concentric Four-Bolt Pillow Block |
QAPR13A207S Single Concentric Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22213 | |||||||||
| Shaft Size | N/A 60 mm | N/A 60 mm | N/A 60 mm | N/A 2 7/16 in | N/A 2 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A QAPF13A060SB QAPF13A060SC QAPF13A060SEB QAPF13A060SEC QAPF13A060SEM QAPF13A060SEN QAPF13A060SEO QAPF13A060SET QAPF13A060SM QAPF13A060SN QAPF13A060SO QAPF13A060ST | N/A QAPR13A060SB QAPR13A060SC QAPR13A060SEB QAPR13A060SEC QAPR13A060SEM QAPR13A060SEN QAPR13A060SEO QAPR13A060SET QAPR13A060SM QAPR13A060SN QAPR13A060SO QAPR13A060ST | N/A QAPX13A060SB QAPX13A060SC QAPX13A060SEB QAPX13A060SEC QAPX13A060SEM QAPX13A060SEN QAPX13A060SEO QAPX13A060SET QAPX13A060SM QAPX13A060SN QAPX13A060SO QAPX13A060ST | N/A QAPF13A207SB QAPF13A207SC QAPF13A207SEB QAPF13A207SEC QAPF13A207SEM QAPF13A207SEN QAPF13A207SEO QAPF13A207SET QAPF13A207SM QAPF13A207SN QAPF13A207SO QAPF13A207ST | N/A QAPR13A207SB QAPR13A207SC QAPR13A207SEB QAPR13A207SEC QAPR13A207SEM QAPR13A207SEN QAPR13A207SEO QAPR13A207SET QAPR13A207SM QAPR13A207SN QAPR13A207SO QAPR13A207ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 3 in76.2 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension B | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | N/A 6.05 in153.7 mm | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | |||||
| Dimension C | N/A 3.81 in96.8 mm | |||||||||
| Dimension D Min | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | N/A 6.94 in176.3 mm | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | |||||
| Dimension D Max | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | N/A 9.56 in242.8 mm | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | |||||
| Dimension E | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 2.63 in66.8 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | |||||
| Dimension F | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 11.25 in285.8 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | |||||
| Dimension G | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | N/A 3.88 in98.6 mm | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | |||||
| Dimension H | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.22 in31 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension M | N/A 2.15 in54.6 mm | |||||||||
| Dimension RA | N/A 0.21 in5.3 mm | |||||||||
| Dimension SA | N/A 3.39 in86.1 mm | |||||||||
| Static Load Rating | N/A 48600 lbf216000 N | |||||||||
| Dynamic Load Rating | N/A 46400 lbf206000 N | |||||||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | N/A 29 lb13.2 Kg | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | |||||
| UPC Code | N/A 0883450331562 0883450331579 0883450331586 0883450331593 0883450331609 0883450331616 0883450331623 0883450331630 0883450331647 0883450331654 0883450331661 0883450331678 | N/A 0883450333122 0883450333139 0883450333146 0883450333153 0883450333160 0883450333177 0883450333184 0883450333191 0883450333207 0883450333214 0883450333221 0883450333238 | N/A | N/A 0883450045902 0883450045919 0883450045933 0883450045940 0883450045957 0883450045964 0883450045971 0883450045988 0883450189262 0883450189378 0883450266604 0883450266710 | N/A 0883450048606 0883450048613 0883450048637 0883450048644 0883450048651 0883450048668 0883450048675 0883450048682 0883450189743 0883450189859 0883450267106 0883450267212 | |||||
| e - Geometry Factor | N/A 0.24 | |||||||||
| Y1 - Geometry Factor | N/A 2.79 | |||||||||
| Y2 - Geometry Factor | N/A 4.15 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2800 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||