Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAMH15A211S Single Concentric Hanger Block |
QAMH15A212S Single Concentric Hanger Block |
QAMH15A070S Single Concentric Hanger Block |
QAMH15A215S Single Concentric Hanger Block |
QAMH15A075S Single Concentric Hanger Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22215 | |||||||||
| Shaft Size | N/A 2 11/16 in | N/A 2 3/4 in | N/A 70 mm | N/A 2 15/16 in | N/A 75 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QAMH15A211SB QAMH15A211SC QAMH15A211SEB QAMH15A211SEC QAMH15A211SEM QAMH15A211SEN QAMH15A211SEO QAMH15A211SET QAMH15A211SM QAMH15A211SN QAMH15A211SO QAMH15A211ST | N/A QAMH15A212SB QAMH15A212SC QAMH15A212SEB QAMH15A212SEC QAMH15A212SEM QAMH15A212SEN QAMH15A212SEO QAMH15A212SET QAMH15A212SM QAMH15A212SN QAMH15A212SO QAMH15A212ST | N/A QAMH15A070SB QAMH15A070SC QAMH15A070SEB QAMH15A070SEC QAMH15A070SEM QAMH15A070SEN QAMH15A070SEO QAMH15A070SET QAMH15A070SM QAMH15A070SN QAMH15A070SO QAMH15A070ST | N/A QAMH15A215SB QAMH15A215SC QAMH15A215SEB QAMH15A215SEC QAMH15A215SEM QAMH15A215SEN QAMH15A215SEO QAMH15A215SET QAMH15A215SM QAMH15A215SN QAMH15A215SNHT QAMH15A215SO QAMH15A215ST QAMH15A215STHT | N/A QAMH15A075SB QAMH15A075SC QAMH15A075SEB QAMH15A075SEC QAMH15A075SEM QAMH15A075SEN QAMH15A075SEO QAMH15A075SET QAMH15A075SM QAMH15A075SN QAMH15A075SO QAMH15A075ST | |||||
| Dimension A | N/A 5.19 in131.8 mm | |||||||||
| Dimension B | N/A 8.38 in212.9 mm | |||||||||
| Dimension C | N/A 4.29 in109 mm | |||||||||
| Dimension D | N/A 6.38 in162.1 mm | |||||||||
| Dimension E | N/A 2.0 in50.8 mm | |||||||||
| Dimension F | N/A 2 in50.8 mm | |||||||||
| Dimension G | N/A 2.75 in69.9 mm | |||||||||
| Dimension KA | N/A 1.25 in31.8 mm | |||||||||
| Dimension L | N/A 3.62 in91.9 mm | |||||||||
| Dimension M | N/A 2.37 in60.2 mm | |||||||||
| Dimension RA | N/A 0 in0 mm | |||||||||
| Dimension SA | N/A 3.62 in91.9 mm | |||||||||
| Thread Size J | N/A 1-8UNC | |||||||||
| C0 - Static Load | N/A 54100 lbf240000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 49900 lbf222000 N | |||||||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A | |||||||||
| Weight | N/A 22 lb10 Kg | |||||||||
| UPC Code | N/A 0883450414999 0883450415002 0883450415019 0883450415026 0883450415033 0883450415040 0883450415057 0883450415064 0883450415071 0883450415088 0883450415095 0883450415101 | N/A 0883450415118 0883450415125 0883450415132 0883450415149 0883450415156 0883450415163 0883450415170 0883450415187 0883450415194 0883450415200 0883450415217 0883450415224 | N/A 0883450414753 0883450414760 0883450414777 0883450414784 0883450414791 0883450414807 0883450414814 0883450414821 0883450414838 0883450414845 0883450414852 0883450414869 | N/A 0883450415231 0883450415248 0883450415255 0883450415262 0883450415279 0883450415286 0883450415293 0883450415309 0883450415316 0883450415323 0883450415330 0883450415347 0883450472524 0883450491860 | N/A 0883450414876 0883450414883 0883450414890 0883450414906 0883450414913 0883450414920 0883450414937 0883450414944 0883450414951 0883450414968 0883450414975 0883450414982 | |||||
| e - Geometry Factor | N/A 0.22 | |||||||||
| Y1 - Geometry Factor | N/A 3.14 | |||||||||
| Y2 - Geometry Factor | N/A 4.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 2900 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.002 in0.051 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0020 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0031 | |||||||||
| Pre Install Clearance Min | N/A 0.0020 in0.050 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0031 in0.080 mm | |||||||||
|
|
||||||||||