Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAFY08A035S Single Concentric Round Flange Block |
QAFY08A107S Single Concentric Round Flange Block |
QAFY08A108S Single Concentric Round Flange Block |
QAFYP09A040S Single Concentric Round Flange Block |
QAFY09A040S Single Concentric Round Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | N/A 22208 | N/A 22208 | N/A 22209 | N/A 22209 | |||||
| Shaft Size | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 40 mm | N/A 40 mm | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | |||||
| Full Timken Part Number | N/A QAFY08A035SB QAFY08A035SC QAFY08A035SEB QAFY08A035SEC QAFY08A035SEM QAFY08A035SEN QAFY08A035SEO QAFY08A035SET QAFY08A035SM QAFY08A035SN QAFY08A035SO QAFY08A035ST | N/A QAFY08A107SB QAFY08A107SC QAFY08A107SEB QAFY08A107SEC QAFY08A107SEM QAFY08A107SEN QAFY08A107SEO QAFY08A107SET QAFY08A107SM QAFY08A107SN QAFY08A107SO QAFY08A107ST | N/A QAFY08A108SB QAFY08A108SC QAFY08A108SEB QAFY08A108SEC QAFY08A108SEM QAFY08A108SEN QAFY08A108SEO QAFY08A108SET QAFY08A108SM QAFY08A108SN QAFY08A108SO QAFY08A108ST | N/A QAFYP09A040SB QAFYP09A040SC QAFYP09A040SEB QAFYP09A040SEC QAFYP09A040SEM QAFYP09A040SEN QAFYP09A040SEO QAFYP09A040SET QAFYP09A040SM QAFYP09A040SN QAFYP09A040SO QAFYP09A040ST | N/A QAFY09A040SB QAFY09A040SC QAFY09A040SEB QAFY09A040SEC QAFY09A040SEM QAFY09A040SEN QAFY09A040SEO QAFY09A040SET QAFY09A040SM QAFY09A040SN QAFY09A040SO QAFY09A040ST | |||||
| Dimension BC | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | |||||
| Dimension B Exp | N/A | |||||||||
| Dimension B Fix | N/A | |||||||||
| Dimension C | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.63 in66.8 mm | N/A 2.63 in66.8 mm | |||||
| Dimension D | N/A 4.25 in108 mm | N/A 4.25 in108 mm | N/A 4.25 in108 mm | N/A 4.13 in104.9 mm | N/A 4.13 in104.9 mm | |||||
| Dimension E | N/A 4.33 in110 mm | N/A 4.33 in110 mm | N/A 4.33 in110 mm | N/A 3.89 in98.8 mm | N/A 3.89 in98.8 mm | |||||
| Dimension F | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | N/A 6.75 in171.5 mm | N/A 6.75 in171.5 mm | |||||
| Dimension H | N/A 0.75 in19.1 mm | N/A 0.81 in20.6 mm | N/A 0.75 in19.1 mm | N/A 0.75 in19.1 mm | N/A 0.75 in19.1 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension KA | N/A 1 in25.4 mm | |||||||||
| Dimension L Exp | N/A 2.96 in75.2 mm | N/A 2.96 in75.2 mm | N/A 2.96 in75.2 mm | N/A 3.08 in78.2 mm | N/A 3.08 in78.2 mm | |||||
| Dimension L Fix | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3 in76.2 mm | N/A 3 in76.2 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | |||||
| Dimension N | N/A 2.26 in57.4 mm | N/A 2.26 in57.4 mm | N/A 2.26 in57.4 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | |||||
| Dimension RA | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.12 in3 mm | N/A 0.12 in3 mm | |||||
| Dimension SA | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | |||||
| C0 - Static Load | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | |||||
| C - Dynamic Load (Basic) | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Weight | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 11 lb5 Kg | N/A 11 lb5 Kg | |||||
| UPC Code | N/A 883450402736 883450402743 883450402750 883450402767 883450402774 883450402781 883450402798 883450402804 883450402811 883450402828 883450402835 883450402842 | N/A 883450402859 883450402866 883450402873 883450402880 883450402897 883450402903 883450402910 883450402927 883450402934 883450402941 883450402958 883450402965 | N/A 883450402972 883450402989 883450402996 883450403009 883450403016 883450403023 883450403030 883450403047 883450403054 883450403061 883450403078 883450403085 | N/A 0883450042505 0883450042512 0883450042543 0883450042550 0883450042567 0883450042574 0883450042581 0883450192071 0883450192231 0883450192392 0883450269438 0883450269599 | N/A 883450961660 883450961677 883450961684 883450961691 883450961707 883450961714 883450961721 883450961738 883450961745 883450961752 883450961769 883450961776 | |||||
| e - Geometry Factor | N/A 0.27 | N/A 0.27 | N/A 0.27 | N/A 0.26 | N/A 0.26 | |||||
| Y1 - Geometry Factor | N/A 2.47 | N/A 2.47 | N/A 2.47 | N/A 2.64 | N/A 2.64 | |||||
| Y2 - Geometry Factor | N/A 3.67 | N/A 3.67 | N/A 3.67 | N/A 3.93 | N/A 3.93 | |||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.001 in0.025 mm | N/A 0.001 in0.025 mm | N/A 0.001 in0.025 mm | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0012 | N/A 0.0012 | N/A 0.0012 | N/A 0.0014 | N/A 0.0014 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0018 | N/A 0.0018 | N/A 0.0018 | N/A 0.0022 | N/A 0.0022 | |||||
| Pre Install Clearance Min | N/A 0.0012 in0.03 mm | N/A 0.0012 in0.03 mm | N/A 0.0012 in0.03 mm | N/A 0.0014 in0.035 mm | N/A 0.0014 in0.035 mm | |||||
| Pre Install Clearance Max | N/A 0.0018 in0.045 mm | N/A 0.0018 in0.045 mm | N/A 0.0018 in0.045 mm | N/A 0.0022 in0.055 mm | N/A 0.0022 in0.055 mm | |||||
|
|
||||||||||