Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QATU10A115S Single Concentric Take-Up Block |
QATU10A050S Single Concentric Take-Up Block |
QATU10A200S Single Concentric Take-Up Block |
QATU11A055S Single Concentric Take-Up Block |
QATU11A203S Single Concentric Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QATU10A115SB QATU10A115SC QATU10A115SEB QATU10A115SEC QATU10A115SEM QATU10A115SEN QATU10A115SEO QATU10A115SET QATU10A115SM QATU10A115SN QATU10A115SO QATU10A115ST QATU10A115STHT QATU10A115STNG | N/A QATU10A050SB QATU10A050SC QATU10A050SEB QATU10A050SEC QATU10A050SEM QATU10A050SEN QATU10A050SEO QATU10A050SET QATU10A050SM QATU10A050SN QATU10A050SO QATU10A050ST | N/A QATU10A200SB QATU10A200SC QATU10A200SEB QATU10A200SEC QATU10A200SEM QATU10A200SEN QATU10A200SEO QATU10A200SET QATU10A200SM QATU10A200SN QATU10A200SO QATU10A200ST QATU10A200STNP | N/A QATU11A055SB QATU11A055SC QATU11A055SEB QATU11A055SEC QATU11A055SEM QATU11A055SEN QATU11A055SEO QATU11A055SET QATU11A055SM QATU11A055SN QATU11A055SO QATU11A055ST | N/A QATU11A203SB QATU11A203SC QATU11A203SEB QATU11A203SEC QATU11A203SEM QATU11A203SEN QATU11A203SEO QATU11A203SET QATU11A203SM QATU11A203SN QATU11A203SO QATU11A203ST | |||||
| Dimension A1 | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | |||||
| Dimension C | N/A 0.75 in19.1 mm | |||||||||
| Dimension D | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 5.25 in133.4 mm | N/A 5.25 in133.4 mm | |||||
| Dimension E | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4.5 in114.3 mm | N/A 4.5 in114.3 mm | |||||
| Dimension F | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension G | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | |||||
| Dimension J | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension L | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.61 in167.9 mm | N/A 6.61 in167.9 mm | |||||
| Dimension KA | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension M | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension N | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | N/A 3.22 in81.8 mm | N/A 3.22 in81.8 mm | |||||
| Dimension P | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | |||||
| Dimension S | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 21 lb9.5 Kg | N/A 21 lb9.5 Kg | |||||
| UPC Code | N/A 0883450049702 0883450049719 0883450049733 0883450049740 0883450049757 0883450049764 0883450049771 0883450049788 0883450195157 0883450195317 0883450272322 0883450272490 0883450434027 0883450476171 | N/A 0883450049603 0883450049610 0883450049634 0883450049641 0883450049658 0883450049665 0883450049672 0883450049689 0883450195171 0883450195331 0883450272346 0883450272513 | N/A 0883450049801 0883450049818 0883450049832 0883450049849 0883450049856 0883450049863 0883450049870 0883450049887 0883450195164 0883450195324 0883450272339 0883450272506 0883450961028 | N/A 0883450333849 0883450333856 0883450333863 0883450333870 0883450333887 0883450333894 0883450333900 0883450333917 0883450333924 0883450333931 0883450333948 0883450333955 | N/A 0883450049900 0883450049917 0883450049931 0883450049948 0883450049955 0883450049962 0883450049979 0883450049986 0883450195188 0883450195348 0883450272353 0883450272520 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||