Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAP08A035S Single Concentric Two-Bolt Pillow Block |
QAPL08A035S Single Concentric Two-Bolt Pillow Block |
QASN08A035S Single Concentric Two-Bolt Pillow Block |
QAPMD08A035S Single Concentric Two-Bolt Pillow Block |
QAP08A035S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | |||||||||
| Shaft Size | N/A 35 mm | |||||||||
| Shaft Size Type | N/A Metric | |||||||||
| Full Timken Part Number | N/A QAP08A035SB QAP08A035SC QAP08A035SEB QAP08A035SEC QAP08A035SEM QAP08A035SEN QAP08A035SEO QAP08A035SET QAP08A035SM QAP08A035SN QAP08A035SO QAP08A035ST | N/A QAPL08A035SB QAPL08A035SC QAPL08A035SEB QAPL08A035SEC QAPL08A035SEM QAPL08A035SEN QAPL08A035SEO QAPL08A035SET QAPL08A035SM QAPL08A035SN QAPL08A035SO QAPL08A035ST | N/A QASN08A035SB QASN08A035SC QASN08A035SEB QASN08A035SEC QASN08A035SEM QASN08A035SEN QASN08A035SEO QASN08A035SET QASN08A035SM QASN08A035SN QASN08A035SO QASN08A035ST | N/A | N/A QAP08A035SBSS QAP08A035SCSS QAP08A035SEBSS QAP08A035SECSS QAP08A035SEMSS QAP08A035SENSS QAP08A035SEOSS QAP08A035SETSS QAP08A035SMSS QAP08A035SNSS QAP08A035SOSS QAP08A035STSS | |||||
| Dimension A | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | N/A 2.36 in60 mm | N/A 2.13 in54.1 mm | N/A 1.88 in47.8 mm | |||||
| Dimension B | N/A 3.73 in94.7 mm | N/A 3.73 in94.7 mm | N/A 4.37 in111 mm | N/A 4.35 in110.5 mm | N/A 3.73 in94.7 mm | |||||
| Dimension C | N/A 2.38 in60.5 mm | |||||||||
| Dimension D Min | N/A 4.69 in119.1 mm | N/A 4.69 in119.1 mm | N/A 6.26 in159 mm | N/A 5.18 in131.6 mm | N/A 4.69 in119.1 mm | |||||
| Dimension D Max | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6.89 in175 mm | N/A 5.88 in149.4 mm | N/A 6 in152.4 mm | |||||
| Dimension F | N/A 6.88 in174.8 mm | N/A 6.88 in174.8 mm | N/A 8.07 in205 mm | N/A 7-1/4 in184.2 mm | N/A 6.88 in174.8 mm | |||||
| Dimension G | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | N/A 2.44 in62 mm | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | |||||
| Dimension H | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.38 in35 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension M | N/A 1.75 in44.5 mm | |||||||||
| Dimension RA | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.2 in5 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | |||||
| Dimension SA | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in70 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Static Load Rating | N/A 22400 lbf99700 N | |||||||||
| Dynamic Load Rating | N/A 23400 lbf104000 N | |||||||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 9.00 lb4.1 Kg | N/A 9.00 lb4.1 Kg | N/A 23 lb10.5 Kg | N/A 9.00 lb4.1 Kg | N/A 9.00 lb4.1 Kg | |||||
| UPC Code | N/A 0883450403092 0883450403108 0883450403115 0883450403122 0883450403139 0883450403146 0883450403153 0883450403160 0883450403177 0883450403184 0883450403191 0883450403207 | N/A 883450403450 883450403467 883450403474 883450403481 883450403498 883450403504 883450403511 883450403528 883450403535 883450403542 883450403559 883450403566 | N/A 883450403818 883450403825 883450403832 883450403849 883450403856 883450403863 883450403870 883450403887 883450403894 883450403900 883450403917 883450403924 | N/A | N/A 883450700047 883450700054 883450700061 883450700078 883450700085 883450700092 883450700108 883450700115 883450700122 883450700139 883450700146 883450700153 | |||||
| e - Geometry Factor | N/A 0.27 | |||||||||
| Y1 - Geometry Factor | N/A 2.47 | |||||||||
| Y2 - Geometry Factor | N/A 3.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.001 in0.025 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0012 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0018 | |||||||||
| Pre Install Clearance Min | N/A 0.0012 in0.03 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0018 in0.045 mm | |||||||||
|
|
||||||||||