Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block

Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block

Single V-Lock Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVMC11V115SB QVMC11V115SC QVMC11V115SEB QVMC11V115SEC QVMC11V115SEM QVMC11V115SEN QVMC11V115SEO QVMC11V115SET QVMC11V115SM QVMC11V115SN QVMC11V115SO QVMC11V115ST N/A QVMC11V050SB QVMC11V050SC QVMC11V050SEB QVMC11V050SEC QVMC11V050SEM QVMC11V050SEN QVMC11V050SEO QVMC11V050SET QVMC11V050SM QVMC11V050SN QVMC11V050SO QVMC11V050ST N/A QVMC11V200SB QVMC11V200SC QVMC11V200SEB QVMC11V200SEC QVMC11V200SEM QVMC11V200SEN QVMC11V200SEO QVMC11V200SET QVMC11V200SM QVMC11V200SN QVMC11V200SO QVMC11V200ST N/A QVMC13V055SB QVMC13V055SC QVMC13V055SEB QVMC13V055SEC QVMC13V055SEM QVMC13V055SEN QVMC13V055SEO QVMC13V055SET QVMC13V055SM QVMC13V055SN QVMC13V055SO QVMC13V055ST N/A QVMC13V203SB QVMC13V203SC QVMC13V203SEB QVMC13V203SEC QVMC13V203SEM QVMC13V203SEN QVMC13V203SEO QVMC13V203SET QVMC13V203SM QVMC13V203SN QVMC13V203SO QVMC13V203ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.906 in23 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 0.188 in4.8 mm
Dimension F N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension G N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.64 in67.1 mm N/A 2.64 in67.1 mm
Dimension L Exp N/A 3.19 in81 mm N/A 3.19 in81 mm N/A 3.19 in81 mm N/A 3.46 in87.9 mm N/A 3.46 in87.9 mm
Dimension L Fix N/A 3.11 in79 mm N/A 3.11 in79 mm N/A 3.11 in79 mm N/A 3.38 in85.9 mm N/A 3.38 in85.9 mm
Dimension RV N/A 0.03 in0.8 mm N/A 0.03 in0.8 mm N/A 0.03 in0.8 mm N/A 0.02 in0.5 mm N/A 0.02 in0.5 mm
Dimension SV N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.36 in85.3 mm N/A 3.36 in85.3 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 48600 lbf216000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 46400 lbf206000 N N/A 46400 lbf206000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Cartridge
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg
UPC Code N/A 0883450150583 0883450150736 0883450158312 0883450158602 0883450179799 0883450179942 0883450189255 0883450190565 0883450280525 0883450280679 0883450284721 0883450284875 N/A 0883450150606 0883450150750 0883450158435 0883450158626 0883450179812 0883450179966 0883450189842 0883450190589 0883450280549 0883450280693 0883450284745 0883450284899 N/A 0883450150590 0883450150743 0883450158428 0883450158619 0883450179805 0883450179959 0883450189835 0883450190572 0883450280532 0883450280686 0883450284738 0883450284882 N/A 0883450150637 0883450150781 0883450158466 0883450158671 0883450179843 0883450179997 0883450190053 0883450198844 0883450280570 0883450280723 0883450284776 0883450284929 N/A 0883450150613 0883450150767 0883450158442 0883450158633 0883450179829 0883450179973 0883450189941 0883450190596 0883450280556 0883450280709 0883450284752 0883450284905
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm