Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QVPG11V115S Single V-Lock Four-Bolt Pillow Block |
QVPH11V115S Single V-Lock Four-Bolt Pillow Block |
QVPK11V115S Single V-Lock Four-Bolt Pillow Block |
QVPG11V050S Single V-Lock Four-Bolt Pillow Block |
QVPH11V050S Single V-Lock Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | |||||
| Full Timken Part Number | N/A QVPG11V115SB QVPG11V115SC QVPG11V115SEB QVPG11V115SEC QVPG11V115SEM QVPG11V115SEN QVPG11V115SEO QVPG11V115SET QVPG11V115SM QVPG11V115SN QVPG11V115SO QVPG11V115ST | N/A QVPH11V115SB QVPH11V115SC QVPH11V115SEB QVPH11V115SEC QVPH11V115SEM QVPH11V115SEN QVPH11V115SEO QVPH11V115SET QVPH11V115SM QVPH11V115SN QVPH11V115SO QVPH11V115ST | N/A QVPK11V115SB QVPK11V115SC QVPK11V115SEB QVPK11V115SEC QVPK11V115SEM QVPK11V115SEN QVPK11V115SEO QVPK11V115SET QVPK11V115SM QVPK11V115SN QVPK11V115SO QVPK11V115ST | N/A QVPG11V050SB QVPG11V050SC QVPG11V050SEB QVPG11V050SEC QVPG11V050SEM QVPG11V050SEN QVPG11V050SEO QVPG11V050SET QVPG11V050SM QVPG11V050SN QVPG11V050SO QVPG11V050ST | N/A QVPH11V050SB QVPH11V050SC QVPH11V050SEB QVPH11V050SEC QVPH11V050SEM QVPH11V050SEN QVPH11V050SEO QVPH11V050SET QVPH11V050SM QVPH11V050SN QVPH11V050SO QVPH11V050ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | |||||||||
| Dimension B | N/A 5.31 in134.9 mm | |||||||||
| Dimension C | N/A 2.99 in75.9 mm | |||||||||
| Dimension D Min | N/A 7.18 in182.4 mm | N/A 7.18 in182.4 mm | N/A 6.94 in176.3 mm | N/A 7.18 in182.4 mm | N/A 7.18 in182.4 mm | |||||
| Dimension D Max | N/A 8.56 in217.4 mm | N/A 8.56 in217.4 mm | N/A 8.06 in204.7 mm | N/A 8.56 in217.4 mm | N/A 8.56 in217.4 mm | |||||
| Dimension E | N/A 1.57 in39.9 mm | N/A 1.57 in39.9 mm | N/A 2.25 in57.2 mm | N/A 1.57 in39.9 mm | N/A 1.57 in39.9 mm | |||||
| Dimension F | N/A 9.88 in251 mm | N/A 9.88 in251 mm | N/A 10.25 in260.4 mm | N/A 9.88 in251 mm | N/A 9.88 in251 mm | |||||
| Dimension G | N/A 2.7 in68.6 mm | N/A 2.7 in68.6 mm | N/A 3.75 in95.3 mm | N/A 2.7 in68.6 mm | N/A 2.7 in68.6 mm | |||||
| Dimension H | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension RV | N/A 0.02 in0.5 mm | N/A 0.02 in0.5 mm | N/A 0.06 in1.5 mm | N/A 0.02 in0.5 mm | N/A 0.02 in0.5 mm | |||||
| Dimension SV | N/A 3.14 in79.8 mm | |||||||||
| Static Load Rating | N/A 31900 lbf142000 N | |||||||||
| Dynamic Load Rating | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Single V-Lock | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 19 lb8.6 Kg | N/A 19 lb8.6 Kg | N/A 17.1 lb7.77 Kg | N/A 19 lb8.6 Kg | N/A 19 lb8.6 Kg | |||||
| UPC Code | N/A 0883450147118 0883450147354 0883450152396 0883450152549 0883450174626 0883450174855 0883450183604 0883450183758 0883450263610 0883450264723 0883450282352 0883450282505 | N/A 0883450148108 0883450148344 0883450152990 0883450153140 0883450175302 0883450175456 0883450185127 0883450185356 0883450277495 0883450278348 0883450282956 0883450283106 | N/A | N/A 0883450147101 0883450147347 0883450152389 0883450152532 0883450174619 0883450174848 0883450183598 0883450183741 0883450263603 0883450264716 0883450282345 0883450282499 | N/A 0883450148092 0883450148337 0883450152983 0883450153133 0883450175296 0883450175449 0883450185110 0883450185349 0883450277488 0883450278331 0883450282949 0883450283090 | |||||
| e - Geometry Factor | N/A 0.23 | |||||||||
| Y1 - Geometry Factor | N/A 2.95 | |||||||||
| Y2 - Geometry Factor | N/A 4.40 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | |||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||