Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block

Single V-Lock Flange Block

Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block

Single V-Lock Flange Block

Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block

Single V-Lock Flange Block

Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block

Single V-Lock Flange Block

Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block

Single V-Lock Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22222 N/A 22222 N/A 22211 N/A 22211 N/A 22211
Shaft Size N/A 3 11/16 in N/A 3 3/4 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A QVFNL22V311SB QVFNL22V311SC QVFNL22V311SEB QVFNL22V311SEC QVFNL22V311SEM QVFNL22V311SEN QVFNL22V311SEO QVFNL22V311SET QVFNL22V311SM QVFNL22V311SN QVFNL22V311SO QVFNL22V311ST N/A QVFNL22V312SB QVFNL22V312SC QVFNL22V312SEB QVFNL22V312SEC QVFNL22V312SEM QVFNL22V312SEN QVFNL22V312SEO QVFNL22V312SET QVFNL22V312SM QVFNL22V312SN QVFNL22V312SO QVFNL22V312ST N/A QVF11V115SB QVF11V115SC QVF11V115SEB QVF11V115SEC QVF11V115SEM QVF11V115SEN QVF11V115SEO QVF11V115SET QVF11V115SM QVF11V115SN QVF11V115SO QVF11V115ST N/A QVFK11V115SB QVFK11V115SC QVFK11V115SEB QVFK11V115SEC QVFK11V115SEM QVFK11V115SEN QVFK11V115SEO QVFK11V115SET QVFK11V115SM QVFK11V115SN QVFK11V115SO QVFK11V115ST N/A QVFL11V115SB QVFL11V115SC QVFL11V115SEB QVFL11V115SEC QVFL11V115SEM QVFL11V115SEN QVFL11V115SEO QVFL11V115SET QVFL11V115SM QVFL11V115SN QVFL11V115SO QVFL11V115ST QVFL11V115STHT
Dimension A1 N/A
Dimension BC N/A 12.2 in309.9 mm N/A 12.2 in309.9 mm N/A 6.18 in157 mm N/A 6.36 in161.5 mm N/A 5.75 in146.1 mm
Dimension C N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm
Dimension D N/A 8.6 in218.4 mm N/A 8.6 in218.4 mm N/A 4.75 in120.7 mm N/A 5.13 in130.3 mm N/A 4.54 in115.3 mm
Dimension G N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm
Dimension L N/A 4.45 in113 mm N/A 4.45 in113 mm N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm
Dimension E N/A 8.63 in219.1 mm N/A 8.63 in219.1 mm N/A 4.38 in111.3 mm N/A 4.5 in114.3 mm N/A 4.07 in103.4 mm
Dimension F N/A 10.63 in270 mm N/A 10.63 in270 mm N/A 5.5 in139.7 mm N/A 5.88 in149.4 mm N/A 5.19 in131.8 mm
Dimension H N/A 1.18 in30 mm N/A 1.18 in30 mm N/A 0.88 in22.4 mm N/A 1 in25.4 mm N/A 0.91 in23.1 mm
Dimension J (Bolt Size) N/A 0.75 in20 mm N/A 0.75 in20 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.5 in12 mm
Dimension L Exp N/A N/A N/A 3.39 in86.1 mm N/A 3.48 in88.4 mm N/A 3.33 in84.6 mm
Dimension L Fix N/A N/A N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm
Dimension RV N/A 0.32 in8.2 mm N/A 0.32 in8.2 mm N/A 0.16 in4.1 mm N/A 0.29 in7.4 mm N/A 0.1 in2.5 mm
Dimension SV N/A 4.13 in104.9 mm N/A 4.13 in104.9 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm
C0 - Static Load N/A 147000 lbf653000 N N/A 147000 lbf653000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 125000 lbf555000 N N/A 125000 lbf555000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Flange Block N/A Flange Block N/A Four-Bolt Square Flange N/A Four-Bolt Square Flange N/A Four-Bolt Square Flange
Weight N/A 60 lb27.2 Kg N/A 60 lb27.2 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg
UPC Code N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359 N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359 N/A 0883450091589 0883450091718 0883450104562 0883450104692 0883450110181 0883450110372 0883450120494 0883450120623 0883450134323 0883450134507 0883450140782 0883450141062 N/A 0883450339261 0883450339278 0883450339285 0883450339292 0883450339308 0883450339315 0883450339322 0883450339339 0883450339346 0883450339353 0883450339360 0883450339377 N/A 0883450092104 0883450092197 0883450105248 0883450105385 0883450111447 0883450111669 0883450121194 0883450121668 0883450136211 0883450136464 0883450142328 0883450142656 0883450472401
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.25 N/A 0.25 N/A 0.25
Y1 - Geometry Factor N/A 2.55 N/A 2.55 N/A 2.74 N/A 2.74 N/A 2.74
Y2 - Geometry Factor N/A 3.80 N/A 3.80 N/A 4.08 N/A 4.08 N/A 4.08
Oil Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 1700 rpm N/A 1700 rpm N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 1200 rpm N/A 1200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0053 N/A 0.0053 N/A 0.0030 N/A 0.0030 N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0067 N/A 0.0067 N/A 0.0037 N/A 0.0037 N/A 0.0037
Pre Install Clearance Min N/A 0.0043 in0.109 mm N/A 0.0043 in0.109 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0055 in0.14 mm N/A 0.0055 in0.14 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm