Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QVC11V115S Single V-Lock Piloted Flange Cartridge |
QVCW11V115S Single V-Lock Piloted Flange Cartridge |
QVC11V050S Single V-Lock Piloted Flange Cartridge |
QVCW11V050S Single V-Lock Piloted Flange Cartridge |
QVC11V200S Single V-Lock Piloted Flange Cartridge |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | N/A 2 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QVC11V115SB QVC11V115SC QVC11V115SEB QVC11V115SEC QVC11V115SEM QVC11V115SEN QVC11V115SEO QVC11V115SET QVC11V115SM QVC11V115SN QVC11V115SO QVC11V115ST | N/A QVCW11V115SB QVCW11V115SC QVCW11V115SEB QVCW11V115SEC QVCW11V115SEM QVCW11V115SEN QVCW11V115SEO QVCW11V115SET QVCW11V115SM QVCW11V115SN QVCW11V115SO QVCW11V115ST | N/A QVC11V050SB QVC11V050SC QVC11V050SEB QVC11V050SEC QVC11V050SEM QVC11V050SEN QVC11V050SEO QVC11V050SET QVC11V050SM QVC11V050SN QVC11V050SO QVC11V050ST | N/A QVCW11V050SB QVCW11V050SC QVCW11V050SEB QVCW11V050SEC QVCW11V050SEM QVCW11V050SEN QVCW11V050SEO QVCW11V050SET QVCW11V050SM QVCW11V050SN QVCW11V050SO QVCW11V050ST | N/A QVC11V200SB QVC11V200SC QVC11V200SEB QVC11V200SEC QVC11V200SEM QVC11V200SEN QVC11V200SEO QVC11V200SET QVC11V200SM QVC11V200SN QVC11V200SO QVC11V200ST | |||||
| Dimension BC | N/A 5.38 in136.7 mm | |||||||||
| Dimension C | N/A 2.99 in75.9 mm | |||||||||
| Dimension D | N/A 4.47 in113.5 mm | |||||||||
| Dimension E | N/A 3.8 in96.5 mm | |||||||||
| Dimension B Exp | N/A 2.2 in55.9 mm | N/A 1.74 in44.2 mm | N/A 2.2 in55.9 mm | N/A 1.74 in44.2 mm | N/A 2.2 in55.9 mm | |||||
| Dimension B Fix | N/A 2.12 in53.8 mm | N/A 1.66 in42.2 mm | N/A 2.12 in53.8 mm | N/A 1.66 in42.2 mm | N/A 2.12 in53.8 mm | |||||
| Dimension F | N/A 6.38 in162.1 mm | |||||||||
| Dimension H | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | N/A 0.63 in16 mm | |||||
| Dimension J (Bolt Size) | N/A 0.438 in10 mm | |||||||||
| Dimension L | N/A 3.18 in80.8 mm | N/A 3.16 in80.3 mm | N/A 3.18 in80.8 mm | N/A 3.16 in80.3 mm | N/A 3.18 in80.8 mm | |||||
| Dimension RV | N/A 0.03 in0.8 mm | |||||||||
| Dimension SV | N/A 3.14 in79.8 mm | |||||||||
| Dimension G | N/A 4.5 in114.3 mm | |||||||||
| Dimension N | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | N/A 1.06 in26.9 mm | |||||
| C0 - Static Load | N/A 31900 lbf142000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Single V-Lock | |||||||||
| Housing Construction | N/A Piloted Flange Cartridge | |||||||||
| Weight | N/A 10 lb4.5 Kg | |||||||||
| UPC Code | N/A 0883450089845 0883450090315 0883450101226 0883450101653 0883450108867 0883450108997 0883450116619 0883450117067 0883450130943 0883450131261 0883450139434 0883450139526 | N/A 0883450091060 0883450091190 0883450102391 0883450102995 0883450109406 0883450109598 0883450118392 0883450119061 0883450132619 0883450133241 0883450140126 0883450140393 | N/A 0883450089944 0883450090414 0883450101325 0883450101752 0883450108881 0883450109024 0883450116718 0883450117166 0883450130967 0883450131360 0883450139458 0883450139540 | N/A 0883450091084 0883450091213 0883450102490 0883450103091 0883450109420 0883450109628 0883450118491 0883450119160 0883450132718 0883450133340 0883450140164 0883450140416 | N/A 0883450089913 0883450090346 0883450101257 0883450101721 0883450108874 0883450109000 0883450116664 0883450117111 0883450130950 0883450131292 0883450139441 0883450139533 | |||||
| e - Geometry Factor | N/A 0.23 | |||||||||
| Y1 - Geometry Factor | N/A 2.95 | |||||||||
| Y2 - Geometry Factor | N/A 4.40 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||