Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QVTU14V060S Single V-Lock Take-Up Block |
QVTU14V207S Single V-Lock Take-Up Block |
QVTU14V208S Single V-Lock Take-Up Block |
QVTU14V065S Single V-Lock Take-Up Block |
QVTU16V211S Single V-Lock Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22214 | N/A 22214 | N/A 22214 | N/A 22214 | N/A 22216 | |||||
| Shaft Size | N/A 60 mm | N/A 2 7/16 in | N/A 2 1/2 in | N/A 65 mm | N/A 2 11/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QVTU14V060SB QVTU14V060SC QVTU14V060SEB QVTU14V060SEC QVTU14V060SEM QVTU14V060SEN QVTU14V060SEO QVTU14V060SET QVTU14V060SM QVTU14V060SN QVTU14V060SO QVTU14V060ST | N/A QVTU14V207SB QVTU14V207SC QVTU14V207SEB QVTU14V207SEC QVTU14V207SEM QVTU14V207SEN QVTU14V207SEO QVTU14V207SET QVTU14V207SM QVTU14V207SN QVTU14V207SO QVTU14V207ST | N/A QVTU14V208SB QVTU14V208SC QVTU14V208SEB QVTU14V208SEC QVTU14V208SEM QVTU14V208SEN QVTU14V208SEO QVTU14V208SET QVTU14V208SM QVTU14V208SN QVTU14V208SO QVTU14V208ST | N/A QVTU14V065SB QVTU14V065SC QVTU14V065SEB QVTU14V065SEC QVTU14V065SEM QVTU14V065SEN QVTU14V065SEO QVTU14V065SET QVTU14V065SM QVTU14V065SN QVTU14V065SO QVTU14V065ST | N/A QVTU16V211SB QVTU16V211SC QVTU16V211SEB QVTU16V211SEC QVTU16V211SEM QVTU16V211SEN QVTU16V211SEO QVTU16V211SET QVTU16V211SM QVTU16V211SN QVTU16V211SO QVTU16V211ST | |||||
| Dimension A1 | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 3 in76.2 mm | |||||
| Dimension C | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 1 in25.4 mm | |||||
| Dimension D | N/A 5.88 in149.4 mm | N/A 5.88 in149.4 mm | N/A 5.88 in149.4 mm | N/A 5.88 in149.4 mm | N/A 6.75 in171.5 mm | |||||
| Dimension E | N/A 5.13 in130.3 mm | N/A 5.13 in130.3 mm | N/A 5.13 in130.3 mm | N/A 5.13 in130.3 mm | N/A 5.94 in150.9 mm | |||||
| Dimension F | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.56 in39.6 mm | |||||
| Dimension G | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.56 in39.6 mm | |||||
| Dimension J | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 4.25 in108 mm | |||||
| Dimension L | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | N/A 8.65 in219.7 mm | |||||
| Dimension N | N/A 3.48 in88.4 mm | N/A 3.48 in88.4 mm | N/A 3.48 in88.4 mm | N/A 3.48 in88.4 mm | N/A 3.55 in90.2 mm | |||||
| Dimension P | N/A 4.75 in120.7 mm | |||||||||
| Dimension RV | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.09 in2.3 mm | |||||
| Dimension S | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.81 in46 mm | |||||
| Dimension TV | N/A 3.35 in85.1 mm | N/A 3.35 in85.1 mm | N/A 3.35 in85.1 mm | N/A 3.35 in85.1 mm | N/A 3.45 in87.6 mm | |||||
| C0 - Static Load | N/A 52000 lbf231000 N | N/A 52000 lbf231000 N | N/A 52000 lbf231000 N | N/A 52000 lbf231000 N | N/A 62500 lbf278000 N | |||||
| C - Dynamic Load (Basic) | N/A 47800 lbf213000 N | N/A 47800 lbf213000 N | N/A 47800 lbf213000 N | N/A 47800 lbf213000 N | N/A 57200 lbf254000 N | |||||
| Locking Style | N/A Single V-Lock | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 35 lb15.9 Kg | |||||
| UPC Code | N/A 0883450358620 0883450358637 0883450358644 0883450358651 0883450358668 0883450358675 0883450358682 0883450358699 0883450358705 0883450358712 0883450358729 0883450358736 | N/A 0883450358866 0883450358873 0883450358880 0883450358897 0883450358903 0883450358910 0883450358927 0883450358934 0883450358941 0883450358958 0883450358965 0883450358972 | N/A 0883450358989 0883450358996 0883450359009 0883450359016 0883450359023 0883450359030 0883450359047 0883450359054 0883450359061 0883450359078 0883450359085 0883450359092 | N/A 0883450358743 0883450358750 0883450358767 0883450358774 0883450358781 0883450358798 0883450358804 0883450358811 0883450358828 0883450358835 0883450358842 0883450358859 | N/A 0883450359344 0883450359351 0883450359368 0883450359375 0883450359382 0883450359399 0883450359405 0883450359412 0883450359429 0883450359436 0883450359443 0883450359450 | |||||
| e - Geometry Factor | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.22 | |||||
| Y1 - Geometry Factor | N/A 2.90 | N/A 2.90 | N/A 2.90 | N/A 2.90 | N/A 3.14 | |||||
| Y2 - Geometry Factor | N/A 4.32 | N/A 4.32 | N/A 4.32 | N/A 4.32 | N/A 4.67 | |||||
| Oil Lubrication - M/N Seal | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 1500 rpm | |||||
| Oil Lubrication - T Seal | N/A 3050 rpm | N/A 3050 rpm | N/A 3050 rpm | N/A 3050 rpm | N/A 2650 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1400 rpm | N/A 1400 rpm | N/A 1400 rpm | N/A 1400 rpm | N/A 1200 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 1500 rpm | |||||
| Grease Lubrication - T Seal | N/A 2600 rpm | N/A 2600 rpm | N/A 2600 rpm | N/A 2600 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1400 rpm | N/A 1400 rpm | N/A 1400 rpm | N/A 1400 rpm | N/A 1150 rpm | |||||
| Float | N/A 0.08 in2.03 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.002 in0.051 mm | |||||
| Eng Internal Radial Clearance - Min | N/A | N/A | N/A | N/A | N/A 0.0037 | |||||
| Eng Internal Radial Clearance - Max | N/A | N/A | N/A | N/A | N/A 0.0047 | |||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.075 mm | N/A 0.0037 in0.095 mm | |||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0047 in0.12 mm | |||||
|
|
||||||||||