Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc

Single V-Lock Three Bolt Square Flange Block

Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc

Single V-Lock Three Bolt Square Flange Block

Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc

Single V-Lock Three Bolt Square Flange Block

Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc

Single V-Lock Three Bolt Square Flange Block

Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc

Single V-Lock Three Bolt Square Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22212 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVFNL11V115SB QVFNL11V115SC QVFNL11V115SEB QVFNL11V115SEC QVFNL11V115SEM QVFNL11V115SEN QVFNL11V115SEO QVFNL11V115SET QVFNL11V115SM QVFNL11V115SN QVFNL11V115SO QVFNL11V115ST N/A QVFNL11V050SB QVFNL11V050SC QVFNL11V050SEB QVFNL11V050SEC QVFNL11V050SEM QVFNL11V050SEN QVFNL11V050SEO QVFNL11V050SET QVFNL11V050SM QVFNL11V050SN QVFNL11V050SO QVFNL11V050ST N/A QVFNL11V200SB QVFNL11V200SC QVFNL11V200SEB QVFNL11V200SEC QVFNL11V200SEM QVFNL11V200SEN QVFNL11V200SEO QVFNL11V200SET QVFNL11V200SM QVFNL11V200SN QVFNL11V200SO QVFNL11V200ST N/A QVFNL12V055SB QVFNL12V055SC QVFNL12V055SEB QVFNL12V055SEC QVFNL12V055SEM QVFNL12V055SEN QVFNL12V055SEO QVFNL12V055SET QVFNL12V055SM QVFNL12V055SN QVFNL12V055SO QVFNL12V055ST N/A QVFNL13V203SB QVFNL13V203SC QVFNL13V203SEB QVFNL13V203SEC QVFNL13V203SEM QVFNL13V203SEN QVFNL13V203SEO QVFNL13V203SET QVFNL13V203SM QVFNL13V203SN QVFNL13V203SO QVFNL13V203ST
Dimension A1 N/A
Dimension A N/A 6.78 in172.3 mm N/A 6.78 in172.3 mm N/A 6.78 in172.3 mm N/A 6.82 in173.2 mm N/A 7.88 in200.2 mm
Dimension BC N/A 6.69 in170 mm N/A 6.69 in170 mm N/A 6.69 in170 mm N/A 7.09 in180 mm N/A 7.48 in190 mm
Dimension C N/A 2.99 in76 mm N/A 2.99 in76 mm N/A 2.99 in76 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 4.8 in121.9 mm N/A 4.8 in121.9 mm N/A 4.8 in121.9 mm N/A 5 in127 mm N/A 5.43 in137.8 mm
Dimension G N/A
Dimension L N/A 3.18 in80.8 mm N/A 3.18 in80.8 mm N/A 3.18 in80.8 mm N/A 3.21 in81.5 mm N/A 3.31 in84.1 mm
Dimension E N/A 5.8 in147.2 mm N/A 5.8 in147.2 mm N/A 5.8 in147.2 mm N/A 6.14 in155.9 mm N/A 6.48 in164.5 mm
Dimension F N/A 7.56 in192 mm N/A 7.56 in192 mm N/A 7.56 in192 mm N/A 8.27 in210 mm N/A 8.79 in223.3 mm
Dimension H N/A 0.59 in15 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension L Exp N/A
Dimension L Fix N/A
Dimension M N/A 2.01 in51.1 mm N/A 2.01 in51.1 mm N/A 2.01 in51.1 mm N/A 2.01 in51 mm N/A 2.04 in51.9 mm
Dimension RV N/A 0.01 in0.4 mm N/A 0.01 in0.4 mm N/A 0.01 in0.4 mm N/A 0.02 in0.5 mm N/A 0.13 in3.3 mm
Dimension SV N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.19 in81 mm N/A 3.18 in80.8 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 39000 lbf174000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 38100 lbf169000 N N/A 46400 lbf206000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Three-Bolt Triangular Flange
Weight N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 11.9 lb5.4 Kg N/A 13.9 lb6.3 Kg
UPC Code N/A
e - Geometry Factor N/A 0.25 N/A 0.25 N/A 0.25 N/A 0.24 N/A 0.25
Y1 - Geometry Factor N/A 2.74 N/A 2.74 N/A 2.74 N/A 2.86 N/A 2.69
Y2 - Geometry Factor N/A 4.08 N/A 4.08 N/A 4.08 N/A 4.25 N/A 4.00
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3500 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1650 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3000 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1550 rpm N/A 1500 rpm
Float N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm