Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block

Single V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block

Single V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block

Single V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block

Single V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block

Single V-Lock Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A QVP11V115SB QVP11V115SC QVP11V115SEB QVP11V115SEC QVP11V115SEM QVP11V115SEN QVP11V115SEO QVP11V115SET QVP11V115SM QVP11V115SN QVP11V115SO QVP11V115ST N/A QVPL11V115SB QVPL11V115SC QVPL11V115SEB QVPL11V115SEC QVPL11V115SEM QVPL11V115SEN QVPL11V115SEO QVPL11V115SET QVPL11V115SM QVPL11V115SN QVPL11V115SO QVPL11V115ST N/A QVPN11V115SB QVPN11V115SC QVPN11V115SEB QVPN11V115SEC QVPN11V115SEM QVPN11V115SEN QVPN11V115SEO QVPN11V115SET QVPN11V115SM QVPN11V115SMT QVPN11V115SN QVPN11V115SO QVPN11V115ST N/A QVPA11V115SB QVPA11V115SC QVPA11V115SEB QVPA11V115SEC QVPA11V115SEM QVPA11V115SEN QVPA11V115SEO QVPA11V115SET QVPA11V115SM QVPA11V115SN QVPA11V115SO QVPA11V115ST N/A QVSN11V115SB QVSN11V115SC QVSN11V115SEB QVSN11V115SEC QVSN11V115SEM QVSN11V115SEN QVSN11V115SEO QVSN11V115SET QVSN11V115SM QVSN11V115SN QVSN11V115SO QVSN11V115ST
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.76 in70 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.33 in135.4 mm N/A 5.33 in135.4 mm N/A 5.35 in136 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in76 mm
Dimension D Min N/A 6 in152.4 mm N/A 5.93 in150.6 mm N/A 6.5 in165.1 mm N/A 6.5 in155.1 mm N/A 7.2 in183 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 6.36 in161.5 mm N/A 8.7 in221 mm N/A 8.7 in221 mm N/A 8.5 in216 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.38 in212.9 mm N/A 9.88 in251 mm N/A 9.88 in250.8 mm N/A 10 in254 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.7 in68.6 mm N/A 2.38 in60.3 mm N/A 2.68 in68 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RV N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.04 in1 mm N/A 0.26 in6.7 mm N/A 0.21 in5.3 mm
Dimension SV N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 2.32 in59 mm N/A 3.14 in79.8 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6.4 Kg N/A 14 lb6.4 Kg N/A 17 lb7.7 Kg N/A 15 lb6.8 Kg N/A 18 lb8.4 Kg
UPC Code N/A 0883450014137 0883450032315 0883450094047 0883450094511 0883450106566 0883450106702 0883450112949 0883450113229 0883450125567 0883450125994 0883450137416 0883450137508 N/A 0883450032650 0883450032766 0883450095846 0883450096317 0883450107099 0883450107228 0883450113960 0883450114097 0883450127363 0883450127790 0883450137775 0883450137867 N/A 0883450145183 0883450145459 0883450151191 0883450151344 0883450161879 0883450162067 0883450181327 0883450181556 0883450200585 0883450244268 0883450281133 0883450281300 0883450959810 N/A 883450146296 883450146449 883450151795 883450151948 883450164474 883450166843 883450182003 883450182997 883450256902 883450259576 883450281751 883450281904 N/A 0883450097611 0883450098243 0883450107617 0883450107808 0883450114486 0883450114684 0883450129091 0883450129763 0883450138123 0883450138253 0883450357807 0883450357937
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm