Batch CAD Cart (0)
  • Cart is empty
Designed for the heavy duty needs of underground mining equipment, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
sl28

PT Tech SL228 Slim Line, 2-Disc Torque Limiting Coupling, Hollow Shaft, Mining

sl28

PT Tech SL328 Slim Line, 3-Disc Torque Limiting Coupling, Hollow Shaft, Mining
Max Torque N/A 6876 lb·ft
Max Speed N/A 2000 rpm
Inertia-No Coupling N/A 16.72 lb·ft²
Inertia-Coupling Only N/A 1.99 lb·ft²
Weight N/A 105 lb
Outside Diameter N/A 13.125 in
Overall Length N/A 5 in