Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
slq15

PT Tech SLQ15 Slim Line, Torque Limiting Coupling, QD Bushing

slq15

PT Tech SLQ15 Slim Line Torque Limiting Coupling, QD Bushing, With Lovejoy LF30 coupling
Max Torque N/A 642 lb·ft
Max Speed N/A 3600 rpm
Total Inertia N/A 2.32 lb·ft²
Output Inertia N/A 0.16 lb·ft²
Weight N/A 27 lb
Outside Diameter N/A 9.06 in
Overall Length N/A 2.95 in
Length of Body N/A 2.47 in
Bolt Circle-Lovejoy Coupling N/A 6.496 in
Bolt Circle-Renold Hi-Tec Coupling N/A 8.374 in
QD Bushing N/A SK
Max Bore-Sq Key N/A 2-1/8 in
Max Bore-Shallow Key N/A 2.5 in