Batch CAD Cart (0)
  • Cart is empty
Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
slq19

PT Tech SLQ19 Slim Line, Torque Limiting Coupling, QD Bushing

slq19

PT Tech SLQ19 Slim Line, Torque Limiting Coupling, QD Bushing, With Lovejoy LF140 coupling
Max Torque N/A 1380 lb·ft
Max Speed N/A 3000 rpm
Total Inertia N/A 5.1 lb·ft²
Output Inertia N/A 0.43 lb·ft²
Weight N/A 45 lb
Outside Diameter N/A 11.02 in
Overall Length N/A 2.95 in
Length of Body N/A 2.47 in
Bolt Circle-Lovejoy Coupling N/A 8.464 in
Bolt Circle-Renold Hi-Tec Coupling N/A 9.528 in
QD Bushing N/A SF
Max Bore-Sq Key N/A 2-1/4 in
Max Bore-Shallow Key N/A 2.88 in