Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Description  N/A 1020-SEAL KIT-VERTICAL N/A 1030-SEAL KIT-VERTICAL N/A 1040-SEAL KIT-VERTICAL N/A 1050-SEAL KIT-VERTICAL N/A 1070-SEAL KIT-VERTICAL
Height N/A 1.550 in N/A 1.93 in N/A 2.230 in N/A 2.610 in N/A 2.980 in
Depth N/A 0.110 in N/A 0.110 in N/A 0.110 in N/A 0.110 in N/A 0.150 in
Width N/A 1.550 in N/A 1.930 in N/A 2.230 in N/A 2.610 in N/A 2.980 in
Type N/A Grid
Material N/A Buna-N
Style N/A Vertical
Color N/A Black
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1070
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2070H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1070H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2070V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1070V
Cubic inches N/A 0.26428 in³ N/A 0.40974 in³ N/A 0.54702 in³ N/A 0.74933 in³ N/A 1.33206 in³
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.07 lb N/A 0.06 lb N/A 0.12 lb