Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric
Description  N/A 1020-CVR HDWR-VERT MM N/A 1030/40-CVR HDWR-VERT MM N/A 1050/60/70-CVR HDWR-VERT MM N/A 1080/90-CVR HDWR-VERT MM N/A 1100/10-CVR HDWR-VERT MM
Height N/A 3.00 in
Depth N/A 1.00 in
Width N/A 5.00 in
Type N/A Grid
Material N/A Steel
Weight N/A 0.10 lb N/A 0.50 lb N/A 0.20 lb N/A 0.29 lb N/A 0.40 lb
Cover Style N/A Vertical
Color N/A Silver
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1050 N/A 1080 N/A 1100
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1050T10 N/A 1080T10 N/A 1100T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2050H N/A GF2080H N/A GF2100H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1050T10 N/A 1080T10 N/A 1100T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1050H N/A 1080H N/A 1100H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1050T20 N/A 1080T20 N/A 1100T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2050V N/A GF2080V N/A GF2100V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1050T20 N/A 1080T20 N/A 1100T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1050V N/A 1080V N/A 1100V
Cubic inches N/A 15.00000 in³
Stp File Name N/A 1020vc_asm N/A 1040vc_asm N/A 1050vc_asm N/A 1080vc_asm N/A 1100vc_asm