Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Cover/Grid Assembly, Horizontal Style - Imperial

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Cover/Grid Assembly, Horizontal Style - Imperial
Description  N/A 1190-CVR/GRID ASSY-HZ IN N/A 1200-CVR/GRID ASSY-HZ IN
Height N/A 26.600 in N/A 29.800 in
Depth N/A 12.800 in N/A 14.000 in
Width N/A 26.600 in N/A 29.800 in
Outside Diameter N/A 26.600 in675.64 mm N/A 29.800 in756.92 mm
Type N/A Grid
Style N/A Horizontal
Material N/A Aluminum and Alloy Steel
Color N/A Silver/Black
Dimension L (Horizontal Style Cover) N/A 12.800 in325.12 mm N/A 14.000 in355.60 mm
Lovejoy® Grid Coupling Size N/A 1190 N/A 1200
Cubic inches N/A 9056.76800 in³ N/A 12432.56000 in³
Weight N/A 147.00 lb N/A 181.50 lb