Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Shaft Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Shaft Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Shaft Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Shaft Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Shaft Hub w/ Keyway
Description  N/A 1020-SHAFT HUB-5/8-3/16X3/32KW N/A 1020-SHAFT HUB-7/8-3/16X3/32KW N/A 1020-SHAFT HUB-1"-1/4X1/8KW N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW
Bore Size  N/A 5/8 in N/A 7/8 in N/A 1 in N/A 1 1/8 in N/A 1 1/4 in
Lovejoy® Grid Coupling Size N/A 1020
Type N/A Grid Coupling
Hub Material N/A 1045 Steel
Set Screw Style Coupling Size (Dimension T) N/A 8-32
Keyway Size (W x D) N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Height N/A 3.380 in
Length thru Bore N/A 0.133 in
Width N/A 3.380 in
Length thru Bore N/A 1.38 in35.05 mm
Style N/A Bored
Color N/A Gray/Metallic
Bore Type  N/A Finished Bore and Keyway N/A N/A Finished Bore and Keyway N/A Finished Bore and Keyway N/A Finished Bore and Keyway
Min. Bore (Dimensions ID1/ID2) N/A Solid
Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.05 mm
Dimension FD N/A 3.380 in85.85 mm
Dimension HD N/A 2.060 in52.32 mm
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V
Weight N/A 1.57 lb N/A 1.46 lb N/A 1.38 lb N/A 1.3 lb N/A 1.21 lb
Cubic inches N/A 15.76564 in³