Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Grid Only - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Grid Only - Metric
Description  N/A 1020-GRID ONLY N/A 1030-GRID ONLY N/A 1040-GRID ONLY N/A 1050-GRID ONLY N/A 1060-GRID ONLY
Height N/A 2.250 in N/A 2.630 in N/A 2.940 in N/A 3.560 in N/A 4.080 in
Depth N/A 1.690 in N/A 1.750 in N/A 1.810 in N/A 2.190 in N/A 2.250 in
Width N/A 2.250 in N/A 2.630 in N/A 2.940 in N/A 3.560 in N/A 4.080 in
Outside Diameter N/A 2.250 in57.15 mm N/A 2.630 in66.80 mm N/A 2.940 in74.68 mm N/A 3.560 in90.42 mm N/A 4.080 in103.63 mm
Type N/A Grid
Material N/A Alloy Steel
Color N/A Black/Metallic
Dimension L (Horizontal Style Cover) N/A 1.690 in42.93 mm N/A 1.750 in44.45 mm N/A 1.810 in45.97 mm N/A 2.190 in55.63 mm N/A 2.250 in57.15 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 8.55563 in³ N/A 12.10458 in³ N/A 15.64492 in³ N/A 27.75518 in³ N/A 37.45440 in³
Weight N/A 0.17 lb N/A 0.26 lb N/A 0.30 lb N/A 0.72 lb N/A 0.83 lb