Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric

Vertical Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Metric
Description  N/A 1020-CVR/GRID ASSY-VERT MM N/A 1030-CVR/GRID ASSY-VERT MM N/A 1040-CVR/GRID ASSY-VERT MM N/A 1050-CVR/GRID ASSY-VERT MM N/A 1060-CVR/GRID ASSY-VERT MM
Height N/A 4.380 in N/A 4.750 in N/A 5.06 in N/A 5.810 in N/A 6.38 in
Depth N/A 4.38 in N/A 4.750 in N/A 5.060 in N/A 5.810 in N/A 6.380 in
Width N/A 4.380 in N/A 4.750 in N/A 5.060 in N/A 5.810 in N/A 6.380 in
Outside Diameter N/A 4.380 in111.25 mm N/A 4.750 in120.65 mm N/A 5.060 in128.52 mm N/A 5.810 in147.57 mm N/A 6.380 in162.05 mm
Type N/A Grid
Material N/A Aluminum and Alloy Steel
Style N/A Vertical
Color N/A Silver/Black
Dimension L (Horizontal Style Cover) N/A 1.920 in48.77 mm N/A 2.000 in50.80 mm N/A 2.060 in52.32 mm N/A 2.480 in62.99 mm N/A 2.540 in64.52 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 84.02767 in³ N/A 107.17188 in³ N/A 129.55422 in³ N/A 196.12294 in³ N/A 259.69407 in³
Weight N/A 1.17 lb N/A 1.33 lb N/A 1.50 lb N/A 2.57 lb N/A 3.17 lb