Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial
Description  N/A 1020/30/40-CVR HDWR-HZ IN N/A 1070/80/90-CVR HDWR-HZ IN N/A 1110-CVR HDWR-HZ IN N/A 1120/30/40-CVR HDWR-HZ IN N/A 1150/60/70-CVR HDWR-HZ IN
Height N/A 3.00 in N/A 3.00 in N/A 3.00 in N/A 3.00 in N/A 6.000 in
Depth N/A 1.00 in N/A 1.00 in N/A 1.00 in N/A 1.00 in N/A 2.000 in
Width N/A 5.00 in N/A 5.00 in N/A 5.00 in N/A 5.00 in N/A 8.000 in
Type N/A Grid
Material N/A Steel
Cover Style N/A Horizontal
Weight N/A 0.15 lb N/A 0.19 lb N/A 0.28 lb N/A 0.56 lb N/A 1.50 lb
Color N/A Silver
Lovejoy® Grid Coupling Size N/A 1020 N/A 1070 N/A 1110 N/A 1120 N/A 1150
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1070T10 N/A 1110T10 N/A 1120T10 N/A
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2070H N/A GF2110H N/A GF2120H N/A
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1070T10 N/A 1110T10 N/A 1120T10 N/A
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1070H N/A 1110H N/A 1120H N/A
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1070T20 N/A 1110T20 N/A 1120T20 N/A
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2070V N/A GF2110V N/A GF2120V N/A
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1070T20 N/A 1110T20 N/A 1120T20 N/A
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1070V N/A 1110V N/A 1120V N/A
Cubic inches N/A 15.00000 in³ N/A 15.00000 in³ N/A 15.00000 in³ N/A 15.00000 in³ N/A 96.00000 in³