Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Cover/Grid Assembly, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Cover/Grid Assembly, Horizontal Style - Metric
Description  N/A 1190-CVR/GRID ASSY-HZ MM N/A 1200-CVR/GRID ASSY-HZ MM
Height N/A 26.600 in N/A 29.800 in
Depth N/A 12.800 in N/A 14.000 in
Width N/A 26.600 in N/A 29.800 in
Outside Diameter N/A 26.600 in675.64 mm N/A 29.800 in756.92 mm
Type N/A Grid
Material N/A Aluminum and Alloy Steel
Style N/A Horizontal
Color N/A Silver/Black
Dimension L (Horizontal Style Cover) N/A 12.800 in325.12 mm N/A 14.000 in355.60 mm
Lovejoy® Grid Coupling Size N/A 1190 N/A 1200
Cubic inches N/A 9056.76800 in³ N/A 12432.56000 in³
Weight N/A 112.50 lb N/A 123.60 lb