Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric
Description  N/A 1190-SEAL KIT-HORIZONTAL N/A 1200-SEAL KIT-HORIZONTAL
Width N/A 14.000 in
Depth N/A 1.500 in
Height N/A 17.000 in
Cubic inches N/A 357.00000 in³
Type N/A Grid
Material N/A Buna-N
Weight N/A 1.00 lb N/A 1.06 lb
Style N/A Horizontal
Color N/A Black
Lovejoy® Grid Coupling Size N/A 1190 N/A 1200