Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric
Description  N/A 1150-HUB-73MM PILOT N/A 1160-HUB-100MM PILOT N/A 1170-HUB-100MM PILOT N/A 1180-HUB-125MM PILOT N/A 1190-HUB-RSB-PH
Height N/A 10.600 in N/A 12.0 in N/A 14.000 in N/A 15.500 in N/A 17.200 in
Depth N/A 7.200 in N/A 7.800 in N/A 8.500 in N/A 9.400 in N/A 10.200 in
Width N/A 10.600 in N/A 12.000 in N/A 14.000 in N/A 15.500 in N/A 17.200 in
Outside Diameter N/A 0.417 in10.60 mm N/A 0.472 in12.00 mm N/A 0.551 in14.00 mm N/A 0.610 in15.50 mm N/A 0.677 in17.20 mm
Type N/A Grid
Material N/A 1045 Steel
Style N/A Horizontal
Color N/A Gray/Metallic
Length thru Bore N/A 7.200 in182.88 mm N/A 7.800 in198.12 mm N/A 8.500 in215.90 mm N/A 9.400 in238.76 mm N/A 10.200 in259.08 mm
Lovejoy® Grid Coupling Size N/A 1150 N/A 1160 N/A 1170 N/A 1180 N/A 1190
Cubic inches N/A 808.99200 in³ N/A 1123.20000 in³ N/A 1666.00000 in³ N/A 2258.35000 in³ N/A 3017.56800 in³
Weight N/A 205.77 lb N/A 320.00 lb N/A 457.00 lb N/A 575.01 lb N/A 808.00 lb