Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid Spacer coupling is an ideal coupling for applications where there is a requirement for some vibration dampening in installations that are not close coupled. This means some amount of gap, or BSE exists between the driver and driven equipment shafts.

    All Lovejoy Grid Spacer Couplings are supplied with Horizontal Split Covers. The split cover design allows for quick access to the grid spring for ease of maintenance or grid spring replacement. The Horizontal Split Cover is also ideal for applications where there may be some constraints on the diameter of the coupling.
Features:
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings
Unit of Measure
Items
Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric

Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric
Description  N/A 1020-SPCR HUB-S=1.625-W/HDWR N/A 1020-SPCR HUB-S=2.062-W/HDWR N/A 1020-SPCR HUB-S=2.375-W/HDWR N/A 1030-SPCR HUB-S=1.625-W/HDWR N/A 1030-SPCR HUB-S=2.062-W/HDWR
Set Screw Style Coupling Size (Dimension T) N/A 8-32
Type N/A Grid Coupling
Lovejoy® Grid Coupling Size N/A 1020 N/A 1020 N/A 1020 N/A 1030 N/A 1030
Hub Material N/A Alloy Steel
Set Screw Style Coupling Location Size (Dimension SL) N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.310 in7.87 mm N/A 0.310 in7.87 mm
Length thru Bore N/A 1.620 in41.15 mm N/A 2.060 in52.32 mm N/A 2.370 in60.20 mm N/A 1.620 in41.15 mm N/A 2.060 in52.32 mm
Outside Diameter  N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm N/A 4.380 in111.25 mm N/A 4.380 in111.25 mm
Color N/A Gray/Metallic
Nominal Torque N/A 460.00 in·lb48.00 N·m N/A 460.00 in·lb48.00 N·m N/A 460.00 in·lb48.00 N·m N/A 1320.00 in·lb136.00 N·m N/A 1320.00 in·lb136.00 N·m
Bore Type N/A No Bore
Min. Bore (Dimensions ID1/ID2) N/A Solid
Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm N/A 1.380 in35.00 mm N/A 1.380 in35.00 mm N/A 1.630 in41 mm N/A 1.630 in41 mm
Max. Speed N/A 3600.00 rpm
Dimension FD N/A 3.380 in85.85 mm N/A 3.380 in85.85 mm N/A 3.380 in85.85 mm N/A 3.690 in93.73 mm N/A 3.690 in93.73 mm
Dimension G N/A 0.190 in4.826 mm
Max. Parallel Misalignment at Installation (Dimension P) N/A 0.0060 in
Max. Parallel Misalignment during Operation (Dimension P) N/A 0.012 in
Spacer Hub Length (Dimension S) N/A 1.625 in41.28 mm N/A 2.062 in52.37 mm N/A 2.375 in60.33 mm N/A 1.625 in41.28 mm N/A 2.062 in52.37 mm
Distance between Shaft Ends (Application Shaft Separation) N/A 1.781 in45.24 mm N/A 2.219 in56.36 mm N/A 2.531 in64.29 mm N/A 1.781 in45.24 mm N/A 2.219 in56.36 mm
Distance between Shaft Ends (Dimension G) - Normal Gap N/A 0.118 in3.00 mm
Max. Angular Misalignment at Installation (X-Y) N/A 0.002 in N/A 0.002 in N/A 0.002 in N/A 0.003 in N/A 0.003 in
Max. Angular Misalignment during Operation (X-Y) N/A 0.009 in N/A 0.009 in N/A 0.009 in N/A 0.011 in N/A 0.011 in
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1020T10 N/A 1020T10 N/A 1030T10 N/A 1030T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2020H N/A GF2020H N/A GF2030H N/A GF2030H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1020T10 N/A 1020T10 N/A 1030T10 N/A 1030T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1020H N/A 1020H N/A 1030H N/A 1030H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1020T20 N/A 1020T20 N/A 1030T20 N/A 1030T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2020V N/A GF2020V N/A GF2030V N/A GF2030V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1020T20 N/A 1020T20 N/A 1030T20 N/A 1030T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1020V N/A 1020V N/A 1030V N/A 1030V
Weight N/A 1.76 lb N/A 2.15 lb N/A 2.26 lb N/A 2.52 lb N/A 2.85 lb
Cubic inches N/A 18.56465 in³ N/A 23.55711 in³ N/A 27.13295 in³ N/A 22.12616 in³ N/A 28.07640 in³