Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
  • Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
  • Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
  • Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.
Unit of Measure
Items
HU Accessories OH Hydraulic Adapter Sleeve image

Inch DUSTAC™ Shaft Seal

HU Accessories OH Hydraulic Adapter Sleeve image

Inch DUSTAC™ Shaft Seal

HU Accessories OH Hydraulic Adapter Sleeve image

Inch DUSTAC™ Shaft Seal

HU Accessories OH Hydraulic Adapter Sleeve image

Inch DUSTAC™ Shaft Seal

HU Accessories OH Hydraulic Adapter Sleeve image

Inch DUSTAC™ Shaft Seal
Diameter S-1 N/A 2 7/16 in N/A 2 11/16 in N/A 2 15/16 in N/A 3 3/16 in N/A 3 7/16 in
Assembly Standout B N/A 59/64 in N/A 59/64 in N/A 1 in N/A 1 in N/A 1 in
Pillow Block Housing Number 500 N/A 515 N/A 516 N/A 517 N/A 518 N/A 520
Pillow Block Housing Number 600 N/A 615 N/A 616 N/A N/A N/A 620
V-Ring Seal N/A V-60-A N/A V-65-A N/A V-75-A N/A V-80-A N/A V-85-A
O-Ring N/A 2-232 N/A 2-235 N/A 2-237 N/A 2-241 N/A 2-242
End Plug N/A EPS-4 N/A EPS-5 N/A EPS-6 N/A EPS-9 N/A EPS-11