Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HMVC-10 Inch HMVC Hydraulic Nut |
HMVC-12 Inch HMVC Hydraulic Nut |
HMVC-13 Inch HMVC Hydraulic Nut |
HMVC-14 Inch HMVC Hydraulic Nut |
HMVC-15 Inch HMVC Hydraulic Nut |
|||||
| Major Diameter B | N/A 1.967 in | N/A 2.360 in | N/A 2.548 in | N/A 2.751 in | N/A 2.933 in | |||||
| Threads No. per Inch | N/A 18 | N/A 18 | N/A 18 | N/A 18 | N/A 12 | |||||
| C | N/A 4.488 in | N/A 4.921 in | N/A 5.3150 in | N/A 5.512 in | N/A 5.709 in | |||||
| D | N/A 1.496 in | |||||||||
| E | N/A 3.386 in | N/A 3.701 in | N/A 3.976 in | N/A 4.213 in | N/A 4.409 in | |||||
| E1 | N/A 2.008 in | N/A 2.402 in | N/A 2.598 in | N/A 2.795 in | N/A 2.992 in | |||||
| A | N/A 0.157 in | N/A 0.197 in | N/A 0.197 in | N/A 0.197 in | N/A 0.197 in | |||||
| Piston Length of Travel | N/A 0.197 in | |||||||||
| Piston Area | N/A 4.5 in² | N/A 5.0 in² | N/A 5.4 in² | N/A 6.0 in² | N/A 6.3 in² | |||||
| Assembly Weight | N/A 5.5 lb | N/A 6.2 lb | N/A 6.6 lb | N/A 7.3 lb | N/A 7.7 lb | |||||
|
|
||||||||||