The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() P 48 Inch Lockplate |
![]() P 52 Inch Lockplate |
![]() P 56 Inch Lockplate |
![]() P 60 Inch Lockplate |
![]() P 64 Inch Lockplate |
|||||
Q1 | N/A 0.125 in | |||||||||
A1 | N/A 1.125 in | N/A 1.156 in | N/A 1.156 in | N/A 1.375 in | N/A 1.312 in | |||||
B1 | N/A 0.75 in | N/A 0.813 in | N/A 0.781 in | N/A 0.969 in | N/A 1.031 in | |||||
C1 | N/A 2.711 in | N/A 2.938 in | N/A 3.148 in | N/A 3.407 in | N/A 3.601 in | |||||
D1 | N/A 0.625 in | N/A 0.656 in | N/A 0.625 in | N/A 0.844 in | N/A 0.781 in | |||||
E1 | N/A 0.312 in | N/A 0.352 in | N/A 0.334 in | N/A 0.46 in | N/A 0.424 in | |||||
F1 | N/A 0.625 in | N/A 0.656 in | N/A 0.656 in | N/A 0.844 in | N/A 0.812 in | |||||
G1 | N/A 1 in | N/A 1.063 in | N/A 1.125 in | N/A 1.25 in | N/A 1.313 in | |||||
J2 | N/A 5/16-18x5/8 | N/A 5/16-18x5/8 | N/A 5/16-18x5/8 | N/A 3/8-16x3/4 | N/A 3/8-16x3/4 | |||||
K2 | N/A 0.375 in | N/A 0.375 in | N/A 0.375 in | N/A 0.438 in | N/A 0.438 in | |||||
L2 | N/A 3.5 in | N/A 3.75 in | N/A 3.938 in | N/A 4.344 in | N/A 4.531 in | |||||
M2 | N/A 0.35 in | N/A 0.406 in | N/A 0.406 in | N/A 0.469 in | N/A 0.469 in | |||||
|